LM3401EVAL

LM3401 Hysteretic PFET Controller for High Power LED Drive Evaluation Module

LM3401EVAL

Order now

Overview

The LM3401 is a switching buck regulator derived current source designed to drive a series string of high power, high brightness LEDs. The LM3401 controls an external P-FET, allowing the user to select a power device for the desired level of forward LED current. The LM3401 demo board can supply continuous current as high as 1.0A from an input voltage range of 4.5V to 35V. It is designed to operate at ambient temperatures up to 75°C.

Features
  • Hysteretic Control for Speed and Simplicity
  • Input Operating Range of 4.5V-35V
  • 1.5MHz maximum switching frequency
  • Low 200mV reference voltage
  • Programmable current limit
  • High speed CMOS compatible enable/dimming
  • Adjustable hysteresis
  • Input UVLO
  • No output capacitor required
  • MSOP-8 package

Applications:

  • LED Driver
  • Battery Charger

 

Illumination LED drivers
LM3401 Hysteretic PFET controller for high power LED Drive
Download View video with transcript Video

Order & start development

Evaluation board

LM3401EVAL/NOPB — LM3401 Hysteretic PFET Controller for High Power LED Drive Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide AN-1657 LM3401 Demo Board (Rev. C) 01 May 2013
Certificate LM3401EVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos