LM3409HVEVAL

LM3409HV High Voltage LED Buck Controller Evaluation Board

LM3409HVEVAL

Order now

Overview

This evaluation board showcases the LM3409HV PFET controller for a buck current regulator. It is designed to drive 12 LEDs (VO = 42V) at a maximum average LED current (ILED = 1.5A) from a DC input voltage (VIN = 48V). The switching frequency (fSW = 400 kHz) is targeted for the nominal operating point, however fSW varies across the entire operating range.

The circuit can accept an input voltage of 6V-75V. However, if the input voltage drops below the regulated LED string voltage, the converter goes into dropout and VO = VIN ideally. The evaluation board showcases all features of the LM3409HV including analog dimming using the IADJ pin and internal PWM dimming using the EN pin. High frequency external parallel FET shunt PWM dimming can also be evaluated. The board has a header (J1) with a removable jumper, which is used to select the PWM dimming method.

The evaluation board has a right angle connector (J2) which can mate with an external LED load board allowing for the LEDs to be mounted close to the driver. This reduces potential ringing when there is no output capacitor. Alternatively, the LED+ and LED- turrets can be used to connect the LED load. Since the board contains a buck regulator designed for 48V input, the efficiency is very high at input voltages near or less than 48V. The switching frequency increases as input voltage increases, yielding lower efficiency at higher input voltages.

The evaluation board circuit can be redesigned to target the same switching frequency and LED current at a higher nominal input voltage. This design odification will increase the efficiency at high input voltage.

Illumination LED drivers
LM3409HV 75-V PFET buck controller for high power LED drivers
Download View video with transcript Video

Order & start development

Evaluation board

LM3409HVEVAL/NOPB — LM3409HV High Voltage LED Buck Controller Evaluation Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide AN-1953 LM3409HV Evaluation Board (Rev. D) 01 May 2013
Certificate LM3409HVEVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos