LM3435EVAL

Pico Projector LED Driver Evaluation Board

LM3435EVAL

Order now

Overview

The LM3435 Evaluation Board has been designed for evaluating the performance of the device in a typical pico projector application. The end user can interface his own system to the evaluation board to test out the performance of the system. With LM3435, the system requires only single DC-DC converter to drive three color LEDs instead of using three DC-DC converters with conventional design. The suggested approach not only saves components cost, but also releases invaluable PCB space to the system and enhances system reliability. Assuming the handy projector is powered by a single lithium battery cell or a 5 VDC wall mount adaptor, the key specifications of the evaluation board are as in below:

Features
  • Supply voltage range, VIN = 2.7V to 5.5V
  • Preset LED current per channel, ILED = 1.5A
  • Minimum LED current per channel, ILED (min) = 600 mA
  • Maximum LED forward voltage drop, VLED = 3.5V @ 1.5A
  • Flyback converter switching frequency, FSW = approx. 500 kHz

Contents:

  • LM3435EVAL board
  • AN-2196 LM3435 Evaluation Board Application Note
RGB LED drivers
LM3435 Compact Sequential Mode RGB LED driver with IC Control interface
Download View video with transcript Video

Order & start development

Evaluation board

LM3435EVAL/NOPB — Pico Projector LED Driver Evaluation Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide AN-2196 LM3435 Evaluation Board (Rev. A) 03 May 2013
Certificate LM3435EVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos