LM3553SDEV

1.2A Dual Flash LED Driver System with I2C Compatible Interface

LM3553SDEV

Order now

Overview

The LM3553 is a fixed frequency, current mode step-up DC/DC converter with two regulated current sinks. The device is capable of driving loads up to 1.2A from a single-cell Li-Ion battery.

One or more high current flash LEDs can be driven in series either in a high power Flash mode or a lower power Torch mode controlled by either an internal register or the FEN pin. Additionally a low current (20mA) indicator mode and a fixed output voltage mode are also available.

The LM3553 has 128 current levels and 176 flash safety timer durations that are user adjustable via an I2 C compatible interface. Internal soft-start eliminates large inrush currents at start-up. Over-voltage protection circuitry and 1.2MHz switching frequency allow for the use of small, low-cost output capacitors with lower voltage ratings.

The LM3553 is an asynchronous step-up DC/DC converter with an I2C compatible control interface designed for white LED Flash applications. The evaluation board is setup to drive two white flash LEDs with a series flash current of 500mA. Flash duration and current can both be configured by adjusting values stored in the internal control registers. The LM3553 is available in a 3 mm by 3mm LLP package.

Features
  • Accurate and Programmable LED Current up to 1.2A in 128 Steps
  • Total solution Size <30mm2
  • 90% Peak Efficiency
  • Drives 2 LEDs in Series with 1.2A from 5V input
  • Drives 2 LEDs in Series with 600mA from 3.0V Input
  • Drives 1 LED with 1.2A from 3.0V Input
  • Adjustable Over-Voltage Protection Allows for Single or Series LED Operation
  • Four Operating Modes: Torch, Flash, Indicator, and Voltage Mode (4.98V)
  • Programmable Flash Pulse Safety Timer in 16 Steps
  • TX Input Ensures Synchronization with RF Power Amplifier Pulse or Prevents LED from Overheating
  • LED Disconnect During Shutdown
  • Flash/Imager Synchronization via FEN Pin
  • Active Low Hardware Reset
  • Multi-Function Pin (RESET and GPIO)
  • Low Profile 12-pin LLP Package (SDF12A: 3mm x 3mm x 0.8mm, 0.4mm pitch)

Applications:

  • Camera Phone LED Flash
  • Smartphone and PDA Flash
  • LED Backlight

 

Illumination LED drivers
LM3553 1.2A dual flash LED driver System with I2C compatible interface
Download View video with transcript Video

Order & start development

Evaluation board

LM3553SDEV — 1.2A Dual Flash LED Driver System with I2C Compatible Interface

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Application note LM3553 1.2A Dual Flash LED Driver System with I2C Compatible Interface (Rev. B) 30 Apr 2013
Certificate LM3553SDEV EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos