LM4906MMBD

1W, Bypass-Capacitor-less Audio Power Amplifier with Internal Selectable Gain

LM4906MMBD

Order now

Overview

The LM4906 is capable of delivering 1W of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a +5V power supply.

It is the first Texas Instruments Boomer Power Amplifier that does not require an external PSRR bypass capacitor. In addition, no output coupling capacitors or bootstrap capacitors are required which makes the LM4906 ideally suited for cell phone and other low voltage portable applications.

This LM4906MMBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4906MM. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.

Features
  • Selectable gain of 6dB (2V/V) or 12dB (4V/V)
  • No output or PSRR bypass capacitors required
  • Improved "Click and Pop" suppression circuitry
  • Very fast turn on time: 5ms (typ)
  • Minimum external components
  • 2.6 - 5.5V operation
  • BTL output can drive capacitive loads
  • Ultra low current shutdown mode (SD Low)

Applications:

  • Portable computers
  • Desktop computers
  • Multimedia monitors

Please note: application information and board layout can be found in datasheet

Speaker amps
LM4906 1-W, mono, analog input Class-AB audio amplifier with selectable gain
Download View video with transcript Video

Order & start development

Evaluation board

LM4906MMBD — 1W, Bypass-Capacitor-less Audio Power Amplifier with Internal Selectable Gain

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM4906 1W, Bypass-Cap-less Audio Amp w/Internal Selectable Gain datasheet (Rev. E) 03 May 2013
Certificate LM4906MMBD EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos