LM4941TMBD

1.25 Watt Fully Differential Audio Power Amplifier With RF Suppression and Shutdown

LM4941TMBD

Order now

Overview

The LM4941 is a W class AB fully differential audio amplifier in a tiny 0.4mm pitch micro SMD package. The LM4941 is designed to meet the demands of mobile phones and other portable communication devices. It is capable of delivering 1.25 Watts of average power to an 8 ohm load with less than 1% distortion (THD+N) from a 5V DC power supply.

The LM4941TMBD is an evaluation board designed to ease evaluation and effort during the development of a circuit using the LM4941TM. It is an easy-to-use stand-alone board that requires power and GND, a differential input signal and an output load.

Features
  • Tiny 1.25 x 1.25 mm 0.4mm pitch micro SMD package
  • Very low iddq (1.7mA at 5V)
  • PSRR 95dB at 217Hz
  • CMRR 70dB at 217Hz
  • SNR 108dB
  • THD+N 0.04% (Pout = 700mW)

Applications

  • Mobile phones
  • PDAs
  • Portable electronic devices and accessories

 

Speaker amps
LM4941 1.25-W, mono, analog input Class-AB audio amplifier
Download View video with transcript Video

Order & start development

Evaluation board

LM4941TMBD — 1.25 Watt Fully Differential Audio Power Amplifier With RF Suppression and Shutdown

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM4941 1.25W Fully Diff Audio Pwr Amp w/RF Suppression & Shutdown datasheet (Rev. C) 01 May 2013
Certificate LM4941TMBD EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos