LM5116 Wide Vin Synchronous Buck Controller PCB for Webench BuildIt
LM5116BUCKEVM-BLDT
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LM5116 Webench® BuildIt PCB is designed to provide the design engineer with a way to check out their fully functional power converter based Webench Design based on the LM5116 controller IC. The PCB supports the buck topology and allows for wide input voltage ranges from 6V to 100V. The printed circuit board consists of 4 layers, 2 ounce copper top and bottom, 1 ounce copper internal layers on FR4 material with a thickness of 0.062 inches.


The complete details for using this PCB are part of your custom LM5116 buck Webench design, and are located on the BuildIt tab of the Webench Workspace of that design. To access your stored designs start with the Webench MyDesigns link. Once you locate and open your design, click on the BuildIt icon (looks like a shopping cart) and look in the Documentation column table for the Assembly Documentation link. This document will detail the board layout, the BOM and other details to help you build you custom LM5116 BuildIt kit.


In the LM5116 product folder you will find a wealth of information about the part, including the LM5116 Wide Range Synchronous Buck Controller (SNVS499) data sheet with complete circuit design information. You will also find the Webench start panel so that you can create a new customized design for the LM5116.

Features

The performance of this evaluation PCB is as follows:

  • Input Range: 7V to 100V
  • Output Voltage: positive voltages only (buck configuration)
  • Output Current: 0 to 20A
  • Designed for Buck Applications

Order Now
Part Number Buy from Authorized Distributor Status

LM5116BUCKEVM-BLDT:
LM5116 Wide Vin Synchronous Buck Controller PCB for Webench BuilIt

$20.00(USD)


ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 139 14 Nov 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LM5116  6-100V Wide Vin, Current Mode Synchronous Buck Controller  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles