LM5160DNTFBKEVM Fly-Buck Isolated Bias Supply Evaluation Board
LM5160DNTFBKEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The LM5160DNTFBK evaluation module is designed to operate from a 24V nominal bus with an input voltage range of 18V to 32V.  It is capable of supplying 12V/400 mA to the load at the isolated output.  The nominal switching frequency is 300kHz.  The high side and low side MOSFETs are integrated in the LM5160.  The EVM board is designed to demonstrate a small solution size for low-power, isolated bias applications.

Features
  • 18V to 32V input voltage range
  • 8V target primary output voltage and 12V secondary isolated output
  • Can deliver up to 400mA output secondary load with primary unloaded
  • FPWM pin connected directly to Vcc

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LM5160DNTFBKEVM:
LM5160DNTFBKEVM Fly-Buck Isolated Bias Supply Evaluation Board

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 874 06 Feb 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (3)

Part Number Name Product Family
LM5160  LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter  Offline & isolated DC/DC controllers & converters 
LM5160-Q1  Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter  Offline & isolated DC/DC controllers & converters 
LM5160A  LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter  Offline & isolated DC/DC controllers & converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles