LM5175EVM Wide Vin Single Inductor Buck-Boost Controller Evaluation Module LM5175EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The LM5175EVM is a four-switch non-inverting buck-boost converter based on the LM5175 controller.  This converter is designed to operate with input voltage from 6V to 42V and provide a regulated 12V output for  load current up to 6A.  The high efficiency transition region control method of the LM5175 produces peak efficiency of 98.4% with an output voltage of 12V.  The switching frequency is set at 300kHz and can be synchronized by an external clock signal.

Features
  • Step-up or step-down DC-DC conversion from a 6V to 42V input supply
  • Regulated 12V output with load current rating up to 6A
  • Switching frequency set at 300KHz with optional synchronization to an external clock
  • Hiccup mode fault protection and frequency dithering selectable through test points
  • Optional average input or output current limiting supported with minor board changes

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LM5175EVM:
LM5175EVM Wide Vin Single Inductor Buck-Boost Controller Evaluation Module

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1921 02 May 2016
User guides (1)
Title Type Size (KB) Date
PDF 959 04 Jun 2018
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (1)


TI Devices (3)

Part Number Name Product Family
LM34936-Q1  30-V automotive wide VIN synchronous four-switch buck-boost controller  Buck-boost & inverting 
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck-boost & inverting 
LM5175-Q1  42V Wide Vin Synchronous 4-Switch Buck-Boost Controller  Buck-boost & inverting 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles