LM97937EVM

LM97937 Dual-Channel 370MSPS Receiver and Feedback IC Evaluation Module

LM97937EVM

Order now

Overview

The LM97937EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ LM97937. The LM97937 is a low power, 9-bit, 370-MSPS analog to digital converter (ADC) with a buffered analog input, backend SNRBoost and Bit-Burst signal processing and outputs featuring a JESD204B interface. The EVM has transformer coupled analog inputs to accommodate a wide range of signal sources and frequencies. A LMK04828 is placed on the EVM and can be optionally configured to provide an ultra-low-jitter ADC Device clock and SYSREF for a complete JESD204B subclass 1 clocking solution.

The LM97937 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.

The LM97937EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector and may optionally be connected to Xilinx’s KC705 evaluation platform.  The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

Features
  • Flexible transformer coupled analog input and clock input to allow for a variety of sources and frequencies
  • Easy to use software GUI to configure the LM97937 and LMK04828 for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through High Speed Data Converter Pro software
  • Simple connection to TSW14J56EVM data capture card or direct connection to FMC based Xilinx development platform
Download View video with transcript Video

Order & start development

Evaluation board

LM97937EVM — LM97937 Dual-Channel 370MSPS Receiver and Feedback IC Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLAC641 — LM97937EVM Configuration GUI

Supported products & hardware
Download

SLAC641 LM97937EVM Configuration GUI

close
Latest version
Version: 01.00.00.0A
Release date: 16 Sep 2014
lock LM97937EVM Configuration GUI (zip)  — 174428 K

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
LM97937EVM LM97937 Dual-Channel 370MSPS Receiver and Feedback IC Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slac641 or www.ti.com/lit/xx/slac641a/slac641a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC641. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Type Title Date
Certificate LM97937EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Application note Equalization Optimization of the ADC16DX370 JESD204B Serial Link 09 Sep 2014
User guide ADC16DX370_LM97937EVM Design Package - Board rev A 14 Mar 2014
User guide ADC16DX370_LM97937EVM Design Package 12 Dec 2013
User guide LM97937 User's Guide 09 Dec 2013

Related design resources

Hardware development

EVALUATION BOARD
TSW14J50EVM Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-6.5Gbps

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos