LMH0324 3G/HD/SD SDI Adaptive Cable Equalizer Evaluation Module
LMH0324-18EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Key Document

- LMH0324-18EVM User Guide (Rev. A)
(PDF 1324 KB)
11 Jun 2018
Description
The LMH0324-18EVM Evaluation Board provides a platform to evaluate the SDI features of the Texas Instruments LMH0324 and LMH0318 3G SDI cable equalizer and 3G SDI cable driver with integrated reclocker respectively. The LMH0324-18EVM can be used for standard compliance testing, performance evaluation, initial system prototyping, and problem debugging purpose as well as Distribution Amplifier(DA) functions to recreat the video signal. The SMA and BNC edge connectors used for the LMH1219EVM will interface to multiple system connector types via commercially available breakout cables, adaptors, and boards (not included).
This flexible connectivity enables integrated system level testing between TI's 3G SDI Adaptive Cable Equalizer and 3G SDI cable driver with integrated reclock with a 3rd party ASIC/FPGA host boards.
Features
- Locks to standard SDI (2.97 Gbps, 1.485 Gbps, or divide-by-1.001 sub-rates), and DVB-ASI video data rates
- LMH0324: 75 Ω adaptive cable equalizer with Integrated Return Loss Network and 1:2 100 Ω fan-out output drivers with deemphasis
- LMH0318: 3G 75 Ω SDI cable driver with 2:1 Input Mux and 1:2 fan-out(75 and 100 Ω drivers)
- Programmable by SPI or SMBus interface
- Can be operated using 2.5V supply
Order Now
Part Number | Buy from Texas Instruments or Third Party | Status |
LMH0324-18EVM: |
$249.00(USD) |
ACTIVE |
TI's Standard Terms and Conditions for Evaluation Items apply.
Technical Documents
Datasheet (1)
Title | Type | Size (KB) | Date |
1412 | 10 Sep 2015 |
User guides (1)
Title | Type | Size (KB) | Date |
1324 | 11 Jun 2018 |
More literature (1)
Title | Type | Size (KB) | Date |
38 | 02 Jan 2019 |
Related Products
Design Kits & Evaluation Modules ( 1 )
Name | Part Number | Tool Type |
---|---|---|
SigCon Architect utility tool | SIGCONARCHITECT | Evaluation Modules & Boards |
TI Devices (2)
Support & training
Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.
Search answers from TI experts
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.
If you have questions about quality, packaging, or ordering TI products visit our Support page.