LMH1218 Evaluation Module
LMH1218EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

For IBIS-AMI simulation model, programming guide and PCB layout, request now

View all related products


Description

The LMH1218EVM evaluation module provides a complete high bandwidth platform to evaluate the SDI/UHD and 10 GbE signal conditioning features of the Texas Instruments LMH1218 UHD Cable Driver with Integrated Reclocker. The LMH1218EVM can be used for standard compliance testing, performance evaluation, and initial system prototyping. The SMA and BNC edge launch connectors used for the LMH1218EVM will interface to multiple system connector types via commercially available breakout cables, adaptors, and boards (not included). This flexible connectivity enables integrated system level testing between TI’s 12G SDI Cable Driver with Reclocker and 3rd party ASIC/FPGA host boards. A graphical user interface can be used to manage LMH1218 device registers.

This EVM can be used to evaluate the performance of LMH0318 at 3G and below SDI datarates.

Features
  • Locks to standard SDI (2.97 Gbps, 1.485 Gbps, or divide-by-1.001 sub-rates), DVB-ASI (270 Mbps), ST-2081 (5.94 Gbps proposed), ST-2082 (11.88 Gbps proposed), and 10 GbE data rates
  • Integrated 2:1 50 Ω mux on input and 1:2 fan-out (one 75 Ω and one 50 Ω) output drivers with de-emphasis supporting dual media (coax and fiber)
  • Single supply operation, VDD = 2.5V ± 5%
  • GUI platform to support fast bring-up during product development

 


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMH1218EVM:
LMH1218 Evaluation Module

$499.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2456 12 Jun 2018
User guides (1)
Title Type Size (KB) Date
PDF 1311 24 Mar 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
SigCon Architect utility tool  SIGCONARCHITECT  Evaluation Modules & Boards 

TI Devices (2)

Part Number Name Product Family
LMH0318  3G/HD/SD SDI Reclocker with Integrated Cable Driver  Interface 
LMH1218  12G-SDI Cable Driver with Integrated Reclocker  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles