LMH2121TMEVAL

LMH2121EVAL Power Detector RF Envelope Detector Evaluation Board/Module

LMH2121TMEVAL

Order now

Overview

Power Detector RF Envelope Detector Evaluation Board/Module

The EVM operates with a single supply form 2.6V to 3.3V and has an LMH2121 RF power detection range from −28 dBm to +12 dBm. The board consist of a single LMH2121 along with external components soldered on a printed circuit board. External supply voltages and input signals can be applied to the on-board connectors.

Features
  • Linear response
  • 40 dB power detection range
  • Very low supply current of 3.4 mA
  • Short response time of 165 ns
  • Stable conversion gain of 3.6 V/VRMS
  • Multi-band operation from 100 MHz to 3 GHz
  • Very low conformance error
  • High temperature stability of 0.5 dB
  • Shutdown functionality
  • Supply range from 2.6V to 3.3V
  • Package: 4-bump micro SMD, 0.4mm pitch
RF power detectors
LMH2121 3 GHz Fast Responding Linear Power Detector with 40dB Dynamic Range
Download View video with transcript Video

Order & start development

Evaluation board

LMH2121TMEVAL/NOPB — LMH2121EVAL Power Detector RF Envelope Detector Evaluation Board/Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate LMH2121TMEVAL/NOPB EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos