LMH6401EVM Evaluation Module
LMH6401EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LMH6401 Evaluation module (EVM) is used to evaluate the single LMH6401, digitally-controlled variable-gain amplifier (DVGA) in a 16-lead high-performance RF package.  The EVM is designed to quickly and easily demonstrate the functionality and performance of LMH6401 across all the gain settings.  The EVM is ready to connect to power supplies, signal source, USB, and test instruments through the use of onboard connectors.  The board is setup for differential input and output operation.  It requires an external 180° phase-shifted combiner(s) to convert single-ended signals to differential signals, for ease of use with standard single-ended 50-Ω laboratory equipment.  By default, the LMH6401EVM powers up to the -12dB or minimum gain setting with the board supporting single-supply or split-supply operation.  An USB connector on the EVM facilitates programming of the DVGA gain registers using an FTDI USB-to-SPI bus translator chip.

Features
  • Configured for split-supply operation and easily modified for single supply.
  • Designed for DC- or AC-coupled differential input and output connection.
  • Simple interface to the inputs and outputs through SMA connectors.
  • USB connector and FTDI USB-to-SPI bus-translator chip to successfully program the DVGA gain registers.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMH6401EVM:
LMH6401 Evaluation Module

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 671 29 May 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (1)

Part Number Name Product Family
LMH6401  4.5 GHz ultra wideband digital variable gain amplifier  RF amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles