Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SC-70 Package
LMH730165
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 5-/6-Pin SC-70 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The performance can then be evaluated under the test conditions of your choice. Power supplies, analog signal source, and other measurement equipment shall be provided by the user.

Features
  • Accommodates various high-speed Op Amp
  • Allows quick and easy evaluation
  • Serves as reference design to aid in high-speed PCB layout
  • Utilizes surface-mount components

 


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMH730165/NOPB:
Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SC-70 Package

$10.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 6605 06 May 2012
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (4)

Part Number Name Product Family
LMH6601  250 MHz, 2.4V CMOS Operational Amplifier with Shutdown  Operational amplifiers (op amps) 
LMH6601-Q1  Automotive, 250 MHz, 2.4V CMOS Operational Amplifier with Shutdown  Operational amplifiers (op amps) 
LMH6657  270MHz Single Supply, Single & Dual Operational Amplifiers  Operational amplifiers (op amps) 
LMV7219  7 nsec, 2.7V to 5V Comparator with Rail-to- Rail Output  Amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles