LMR23630 Wide Vin Synchronous Step-Down Converter Evaluation Module
LMR23630AEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LMR23630AEVM is a fully assembled and tested circuit for evaluating the LMR23630ADDAR Step-Down Converter. The LMR23630AEVM operates from 4V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 3A. The board has jumper connectors to select output options, enable or disable the converter operation and synchronize to external clock. The board also has AC signal injection terminals for feedback loop measurements.

Features
  • 4V to 36V Input Voltage Range
  • Jumper Selectable Output Options (5V or 3.3V)
  • Up to 3A Output Current
  • Switching Frequency 400KHz
  • Frequency Synchronization to External Clock
  • Hiccup Mode Short Circuit Protection

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMR23630AEVM:
LMR23630 Wide Vin Synchronous Step-Down Converter Evaluation Module

$29.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 2092 08 Nov 2016
PDF 1951 06 Jul 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LMR23630  SIMPLE SWITCHER®, 36V 3A Synchronous Step-Down Converter  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles