LMS3655-Q1 5.5A, 5V Synchronous, 400kHz, Step-Down Converter Evaluation Module
LMS3655MQEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LMS3655MQEVM evaluation module (EVM) demonstrates the capabilities of the LMS3655-Q1 automotive integrated buck converter. For optimized EMI performance, the LMS3655-Q1 has Spread Spectrum built in and the  EVM has an EMI filter on the back side that assists with noise reduction. The user can choose to bypass that EMI filter using  VIN1/GND1 posts. The EVM operates from a 3.8V to 36V input (up to 42V transients) and provides an adjustable 5V output at 5.5A continuous load.

Features
  • High Efficiency with 400kHz and Auto Light Mode PFM/PWM or Forced PWM Mode operation
  • /RESET Power Good output with 3ms delay on timer
  • Low EMI
  • Fully Synchronous with integrated HS and LS FET

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMS3655MQEVM:
LMS3655-Q1 5.5A, 5V Synchronous, 400kHz, Step-Down Converter Evaluation Module

$75.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1482 13 Apr 2018
More literature (1)
Title Type Size (KB) Date
PDF 62 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
LMS3655  5.5A, 36V Synchronous, 400kHz, Step-Down Converter  Step-down (buck) 
LMS3655-Q1  3.5A /5.5A, 36V Synchronous, 400kHz, Step-Down Converter  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles