High Performance Frequency Synthesizer System with Integrated VCO
LMX25311415EVAL
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The LMX2531 is a low power, high performance frequency synthesizer system which includes a fully integrated delta-sigma PLL and VCO with fully integrated tank circuit. The third and fourth poles are also integrated and also adjustable. Also included are integrated ultra-low noise and high precision LDOs for the PLL and VCO which give higher supply noise immunity and also more consistent performance.

The LMX2531 Evaluation Board simplifies evaluation of the LMX2531 PLL/VCO synthesizer system. The board enables all performance measurements with no additional support circuitry. The evaluation board consists of a LMX2531 device, and a cable assembly. The cable assembly is bundled with the evaluation board for connecting to a PC through the parallel printer port. By means of MICROWIRE™ serial port emulation, the CodeLoader software included can be run on a PC to facilitate the LMX2531 internal register programming for the evaluation and measurement. In addition to this cable assembly, there is a microwire buffer board that ensures that the proper voltage levels are provided to the microwire inputs and also this reduces digital noise from computers through the parallel port.

Features

Features:

  • Low Band 680 - 735 MHz
  • High Band 1360 - 1470 MHz

Contents:

  • Evaluation Board
  • PC Interface Cable
  • Evaluation Board Operating Instructions
  • Materials available:
    - PLL Codeloader Driver Software
    - Code Loader Operating Instructions

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMX25311415EVAL/NOPB:
High Performance Frequency Synthesizer System with Integrated VCO

$349.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (2)
Title Type Size (KB) Date
PDF 1183 26 Apr 2013
PDF 465 26 Apr 2013
User guides (1)
Title Type Size (KB) Date
Multiple Files   26 Nov 2013
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LMX2531  High Performance Frequency Synthesizer System with Integrated VCO  RF & microwave 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles