LMX2571 Evaluation Module

(ACTIVE) LMX2571EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LMX2571EVM is an evaluation board for the LMX2571 which is a frequency synthesizer with low noise, high performance integrated VCO. The VCO core is a low noise 5GHz VCO, after the output channel divider, the divided down frequencies are 10MHz to 1400MHz.

The internal VCO is bypassable, allowing the use of external VCO. A separated 5V charge pump is dedicated for external VCO, eliminating the need for an op-amp to support 5V VCO. Output of the external VCO can also route through another output channel divider.

LMX2571EVM can be programmed via (1) SPI programming, (2) I2S programming and (3) PIN mode. PIN mode supports up to 8-level FSK modulation. The board can be powered with a 5V external supply.

Features
  • External VCO option
  • Output channel divider supports 10MHz to 1400MHz operations
  • Direct digital FSK modulation
  • One TX/RX output or two fanout outputs
  • Crystal, XO or differential reference clock input


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

LMX2571EVM:
LMX2571 Evaluation Module

$249.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2987 01 Jun 2016
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 267 30 May 2017 417
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1385 18 Jun 2015 635

Software (1)

Name Part Number Software Type
CodeLoader Software for Device Register Programming  CODELOADER  Application Software & Frameworks 

TI Devices (1)

Part Number Name Product Family
LMX2571  Low-Power Synthesizer With FSK Modulation  Clock and Timing 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki