LMX2571 Evaluation Module
LMX2571EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LMX2571EVM is an evaluation board for the LMX2571 which is a frequency synthesizer with low noise, high performance integrated VCO. The VCO core is a low noise 5GHz VCO, after the output channel divider, the divided down frequencies are 10MHz to 1400MHz.

The internal VCO is bypassable, allowing the use of external VCO. A separated 5V charge pump is dedicated for external VCO, eliminating the need for an op-amp to support 5V VCO. Output of the external VCO can also route through another output channel divider.

LMX2571EVM can be programmed via (1) SPI programming, (2) I2S programming and (3) PIN mode. PIN mode supports up to 8-level FSK modulation. The board can be powered with a 5V external supply.

Features
  • External VCO option
  • Output channel divider supports 10MHz to 1400MHz operations
  • Direct digital FSK modulation
  • One TX/RX output or two fanout outputs
  • Crystal, XO or differential reference clock input

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMX2571EVM:
LMX2571 Evaluation Module

$249.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2987 01 Jun 2016
Application notes (1)
Title Type Size (KB) Date
PDF 267 30 May 2017
User guides (1)
Title Type Size (KB) Date
PDF 1385 18 Jun 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)

Name Part Number Software Type
Texas Instruments Clocks and Synthesizers (TICS) Pro Software  TICSPRO-SW  Application Software & Frameworks 

TI Devices (1)

Part Number Name Product Family
LMX2571  Low-power synthesizer with FSK modulation  RF & microwave 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles