LMX2592EVM high-performance, wideband frequency RF synthesizer PLLATINUM™ integrated circuit
LMX2592EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LMX2592EVM evaluation module (EVM) is for the LMX2592 device. The LMX2592 device outputs very high frequency signals with industry-leading phase noise. The integrated voltage-controlled oscillator (VCO) allows minimal discrete external components to design. The printed circuit board (PCB) is optimized for performance and is designed for easy customization of the loop filter. An LED is designed for quick visual check on the PLL lock status. With an onboard oscillator, the setup process only requires a 3.3-V power supply and an included USB2ANY interface adaptor. The software is simple with an intuitive and user-friendly GUI.

Features
  • Very-low phase noise output from 20 to 9800 MHz
  • Can lock inputs signals from 5 to 1400 MHz
  • Single 3.3-V power supply
  • Two differential outputs with programmable output power
  • A complete circuit for the synthesizer that is optimized and tested for performance and includes a USB programming module

What's Included

  • LMX2592EVM
  • USB2ANY

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status

LMX2592EVM:
LMX2592EVM High Performance, Wideband Frequency PLLatinum RF Synthesizer With Integrated VCO

$299.00(USD)


ACTIVE

TICSPRO-SW :
Texas Instruments Clocks and Synthesizers (TICS) Pro Software



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 506 18 Dec 2015
More literature (1)
Title Type Size (KB) Date
PDF 90 02 Jan 2019

Software (1)

Name Part Number Software Type
Texas Instruments Clocks and Synthesizers (TICS) Pro Software  TICSPRO-SW  Application Software & Frameworks 

TI Devices (1)

Part Number Name Product Family
LMX2592  Wideband frequency synthesizer with integrated VCO  RF & microwave 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles