SIMPLE SWITCHER® 2A Synchronous Buck Power Module Evaluation Board
LMZ30602EVM-002
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Texas Instruments LMZ30602EVM-002 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ30602. The output voltage can be selected from four preset values using a jumper (3.3V, 2.5V, 1.8V, 1.2V, and 0.8V) and has an adjustable switching frequency of 500 kHz to 1 MHz. Solder pads and jumpers are available to configure the EVM to specific requirements.

Features
  • 0.8V internal voltage reference ±1% accurate over temperature
  • Adjustable slow start and power sequencing
  • Adjustable input voltage UVLO
  • Output under-voltage and overvoltage power good output
  • Cycle by cycle current limit, frequency foldback, and thermal protection

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMZ30602EVM-002:
LMZ30602 SIMPLE SWITCHER® 2A Synchronous Buck Power Module Evaluation Board

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 321 06 Mar 2014
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LMZ30602  2.95V to 6V, 2A Step-Down Power Module in 9x11x2.8mm QFN Package  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles