LMZ31710X2EVM

LMZ31710 Parallel Board

LMZ31710X2EVM

Order now

Overview

The LMZ31710X2EVM is designed to help the user easily evaluate and test the operation and functionality of the LMZ31710 buck module in two-phase configuration. The EVM convert a 2.95-V to 17-V input voltage to a regulated output voltage (0.6 V, 0.9 V, 1.2 V, and 1.8 V selected using a jumper) that delivers up to 18 A in a 2 10-mm x 10-mm QFN package.

Features
  • Wide operating input voltage range of 2.95 V to 17 V is ideal for 5-V or 12-V rails
  • Output voltages from 0.6 V to 1.8 V
  • Up to 18-A output current
  • Switching frequency range 200 KHz to 1 MHz
  • 180 degree out-of-phase operation
  • Control test points to use power good and iInhibit/UVLO, synchronization, and slow-start tracking features
  • Recommended PCB layout for maximized thermal performance and minimized noise
Power modules (integrated inductor)
LMZ31710 2.95V to 17V, 10A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZ31710X2EVM — LMZ31710 Parallel Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide LMZ31704 2-Phase Power Module Evaluation Module User's Guide (Rev. A) PDF | HTML 31 Jan 2022
Certificate LMZ31710X2EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos