3.5-V to 36-V input, 1-V to 20-V output, 6-A power module evaluation board LMZM33606EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The LMZM33606 evaluation board is configured to evaluate the operation of the LMZM33606 power module for current up to 6 A. The input voltage range is 3.5 V to 36 V. The output voltage range is 1 V to 20 V. The evaluation board makes it easy to evaluate the LMZM33606 operation.

Features
  • 3.5-V to 36-V Input Voltage Range
  • Up to 6 A of Output Current
  • 1-V to 20-V Output Voltage Range
  • 10 mm x 16 mm QFN package

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LMZM33606EVM:
3.5-V to 36-V input, 1-V to 20-V output, 6-A power module evaluation board

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1736 24 May 2019
User guides (1)
Title Type Size (KB) Date
PDF 412 10 Apr 2019
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LMZM33606  3.5-V to 36-V input, 1-V to 20-V output, 6-A power module  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles