LP8860-Q1 Evaluation Module
LP8860-Q1EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The LP8860-Q1EVM evaluation module helps designers evaluate the operation and performance of LP8860-Q1 - high efficiency automotive LED driver for LCD backlighting. In order to facilitate ease of testing and evaluation of this circuit, the EVM contains a TI MSP430 microprocessor to provide easy communication via USB. Power supply connection for the VIN, VDD and test points for the each signal can be found on the evaluation board. Windows GUI software is used to control I²C/SPI registers of the device.

Features
  • 3V-40V input range
  • 48V maximum boost output voltage
  • True dimming ratio 1:13000 
  • Power supply connections for the VIN and VDD and test points for the each signal
  • Evaluation software

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status OS  

LP8860-Q1EVM:
LP8860-Q1EVM Evaluation Module

$149.00(USD)


Pricing may vary.



ACTIVE Windows  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2174 31 Oct 2017
Application notes (3)
Title Type Size (KB) Date
PDF 1307 04 Apr 2018
PDF 6283 15 Feb 2018
PDF 287 18 Aug 2017
User guides (1)
Title Type Size (KB) Date
PDF 15841 12 Jun 2014
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LP8860-Q1  Automotive Low-EMI High-Performance 4-Channel LED Driver  LED drivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles