LP8861-Q1 4-Channel LED Driver for Automotive Lighting Evaluation Module
LP8861Q1EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The LP8861Q1EVM evaluation module (EVM) helps designers evaluate the operation and performance of this device.  The LP8861Q1EVM uses the LP8861-Q1 to drive up to 4 LED strings (up to 12 LEDs each, 48 LEDs together) for LCD backlighting with high efficiency.  Information about output voltage and current ratings of LP8861Q1EVM can also be found in the LP8861-Q1 datasheet.  Power supply connection for the battery and test points for each signal can be found on the evaluation board.  LED brightness can be controlled by external PWM signal.  Separate LED board can be used as a load or it is possible to connect LCD panel to the output connector.  Temperature based LED current reduction can be evaluated with external or mounted of EVM NTC sensor.

Features
  • Input voltage 4.5 to 40 V
  • Output voltage up to 45 V
  • Output current 100 mA/channel
  • Switching frequency 300 kHz to 2.2MHz
  • NTC sensor for LED current dimming

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LP8861Q1EVM:
LP8861-Q1 4-Channel LED Driver for Automotive Lighting Evaluation Module

$79.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1279 08 Jun 2017
User guides (1)
Title Type Size (KB) Date
PDF 5160 08 Jul 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
LP8861-Q1  Low-EMI High-Performance 4-Channel LED Driver for Automotive Lighting  LED drivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles