LV32EVK01 Evaluation Kit LV32EVK01 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The LV32EVK01 is an easy to use evaluation kit for the DS92LV3221, DS92LV3222, DS92LV3241 and DS92LV3242 Channel Link II Serializers and Deserializers. This kit allows for the evaluation of high speed data links ranging from 640 Mbps to 2.72 Gbps over low cost cables. The transmitter board accepts 32 bits of LVCMOS data signals from an incoming data source along with the clock signal. The serializer converts the LVCMOS parallel lines into four serialized CML data pairs with an embedded clock. Additional encoding, including data randomization, DC- Balancing and bit shuffling, allow the serializer to connect to the deserializer through AC-coupled interfaces. The receiver board accepts the CML serialized data streams with embedded clock and converts the data back into parallel LVCMOS data signals and clock. The embedded clock allows the deserializer to lock onto the incoming data without the need for a reference clock or oscillator. The deserializer also features an integrated deskew circuit which allows the device to compensate for large amounts of cable skew in the serial interconnect.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LV32EVK01/NOPB:
LV32EVK01 Evaluation Kit

$249.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1263 25 Jan 2012
Selection guides (1)
Title Type Size (KB) Date
PDF 4254 06 Nov 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (4)

Part Number Name Product Family
DS92LV3221  20-50 MHz 32-Bit Channel Link II Serializer  Interface 
DS92LV3222  20-50 MHz 32-Bit Channel Link II Deserializer  Interface 
DS92LV3241  20-85 MHz 32-Bit Channel Link II Serializer  Interface 
DS92LV3242  20-85 MHz 32-Bit Channel Link II Deserializer  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles