Design Methodology for MFB Filters in ADC Interface Applications
MFBFILTER-CALC
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Status

MFBFILTER-CALC:
Design Methodology for MFB Filters in ADC Interface Applications

ACTIVE
Key Document

Description

NOTE: Calculator software is available when downloading the application note.

  • Click on "abstract" to view abstract of document.
  • Open the ZIP file to extract the calculator tool.
  • Open the PDF file to view the application note.

While the Multiple FeedBack (MFB) filter topology is well-known, its application to very high dynamic range analog-to-digital converter (ADC) interfaces requires a careful consideration of component value selection. This application report develops the ideal transfer function, then introduces a component selection methodology and discusses its impact on noise and distortion. The impact of the amplifier Gain Bandwidth Product on final pole locations is also included, showing several examples. A complete high dynamic range, differential I/O filter for wide dynamic range ADC driving is then designed. A simple design spreadsheet embodying this design approach is available for download with this application report.

Features

The spreadsheet comprises five related worksheets:

  1. MFBdesign: This worksheet allows the user to select a part number, set target filter specifications, and design the component values. This design sequence has been shown in the examples used in this application note.
  2. PartSelection: This worksheet contains the list of amplifiers with their required specifications and allows the designer to select a part and then load the needed data in the MFBdesign sheet. The part number must be entered in the MFBdesign sheet exactly as listed here (NOTE: Selection is case-sensitive). Also, this sheet shows the resulting loop gain plots and final phase margin. This sheet is where a CT value would be selected for noise gain control if a non-unity-gain stable amplifier is selected.
  3. NoiseGainPlot: The noise gain calculations are performed on this worksheet, with the plot replicated in the PartTable sheet.
  4. PartAolgain: Each of the device open-loop gain over frequency values are tabulated.
  5. PartAolphase: Each of the device open-loop phase values are tabulated.

Technical Documents
Application notes (1)
Title Type Size (KB) Date
Multiple Files   23 Feb 2005

TI Devices (28)

Part Number Name Product Family
OPA131  General Purpose FET-Input Operational Amplifiers  Operational amplifiers (op amps) 
OPA227  High Precision, Low Noise Operational Amplifiers  Operational amplifiers (op amps) 
OPA228  Single high precision, wide bandwidth, low noise operational amplifiers  Operational amplifiers (op amps) 
OPA2613  Dual Wideband, High-Output Current, Operational Amplifier with Current Limit  Operational amplifiers (op amps) 
OPA2614  Dual, High Gain Bandwidth, High Output Current, Operational Amplifier with Current Limit  Operational amplifiers (op amps) 
OPA2822  SpeedPlus Dual Wideband, Low-Noise Operational Amplifier  Operational amplifiers (op amps) 
OPA340  Single, single-supply, rail-to-rail, low power operational amplifier  Operational amplifiers (op amps) 
OPA350  Single, single-supply, rail-to-rail, high speed, low noise operational amplifier  Operational amplifiers (op amps) 
OPA355  2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown  Operational amplifiers (op amps) 
OPA627  55V/µS, High-Speed, 0.8µV/˚C Drift Max, Precision Operational Amplifier  Operational amplifiers (op amps) 
OPA637  Precision High-Speed Difet® Operational Amplifiers  Operational amplifiers (op amps) 
OPA656  Wideband, Unity Gain Stable FET-Input Operational Amplifier  Operational amplifiers (op amps) 
OPA657  1.6GHz, Low Noise, FET-Input Operational Amplifier  Operational amplifiers (op amps) 
OPA690  Wideband, Voltage Feedback Operational Amplifier With Disable  Operational amplifiers (op amps) 
OPA727  Single high precision, low noise operational amplifiers  Operational amplifiers (op amps) 
OPA820  Unity Gain Stable,Low Noise,Voltage Feedback Operational Amplifier  Operational amplifiers (op amps) 
OPA830  Low-Power, Single-Supply Operational Amplifier  Operational amplifiers (op amps) 
OPA842  Wideband, Low Distortion, Unity Gain Stable, Voltage Feedback Operational Amplifier  Operational amplifiers (op amps) 
OPA843  Wideband, Low Distortion, Medium Gain, Voltage Feedback Operational Amplifier  Operational amplifiers (op amps) 
OPA846  Wideband, Low Noise, Voltage Feedback Operational Amplifier  Operational amplifiers (op amps) 
OPA847  Wideband, Ultra-Low Noise,Voltage Feedback Operational Amplifier with Shutdown  Operational amplifiers (op amps) 
THS4031  100-MHz Low Noise Voltage-Feedback Amplifier  Operational amplifiers (op amps) 
THS4130  150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown  Special function amplifiers 
THS4271  Super-Fast Ultra-Low Distortion High Speed Amplifier  Operational amplifiers (op amps) 
THS4502  High-Speed Fully-Differential Amplifiers with power-down  Special function amplifiers 
THS4508  Wideband Fully Differential Amplifier  RF amplifiers 
THS4511  1.6-GHz, Unity-Gain Stable,Wideband, Low Noise, Low Distortion Fully Differential Amplifier  RF amplifiers 
THS4631  High Speed FET-Input Operational Amplifier  Operational amplifiers (op amps) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles