MSP430FR5969 LaunchPad Development Kit with Sharp ® Memory LCD BoosterPack Bundle

(ACTIVE) MSP-BNDL-FR5969LCD

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon Download - PDF Icon Download - PDF Icon

Description

Developing with the MSP430FR5969 Family is now enabled by the LaunchPad ecosystem.

The MSP-BNDL-FR5969LCD LaunchPad development kit is based on the first device in the MSP430 ULP FRAM platform – the MSP430FR5969 device. The MSP430FR5969 device features embedded FRAM, a non-volatile memory known for its low power, high endurance and high speed write access. The benefits of FRAM and the ultra-low power features of this kit can be used in a wide variety of applications ranging from metering and consumer electronics to unconventionally powered sensors. This bundle of the MSP-EXP430FR5969 LaunchPad Evaluation Kit with 430BOOST-SHARP96 LCD Display BoosterPack contains everything needed to start developing on a MSP430 FRAM Technology platform, including on-board emulation for programming and debugging. The board features on-board buttons and LEDs for quick integration of a simple user interface as well as a SuperCap allowing standalone RTC operation without an external power supply.

The out-of-box experience provided with the MSP-BNDL-FR5969LCD uses the MSP-EXP430FR5969 LaunchPad and the 430BOOST-SHARP96 LCD BoosterPack. The display enables a great user experience and allows developers to more easily model their end application. One example enables the LaunchPad to run in low power modes for up to 20 hours without an external power supply. Free software development tools are also available, such as TI’s Eclipse-based Code Composer Studio and IAR Embedded Workbench. More information about the LaunchPad, the supported BoosterPacks and available resources can be found at TI’s LaunchPad portal.

Free software development tools are also available, such as TI’s Eclipse-based Code Composer Studio and IAR Embedded Workbench. More information about the LaunchPad, the supported BoosterPacks and available resources can be found at TI’s LaunchPad portal.

Features

430BOOST-SHARP96 LCD Display BoosterPack

  • Sharp LS013B4DN04 Memory LCD
    • 1.3" inch screen offering 96 x 96 pixels
    • Ultra-Low-Power consumption
    • Provides excellent viewing angles & high contrast images or text
    • Display is controlled serially using SPI f
  • 2 capacitive touch sliders (3 element sliders)
  • DCDC 3V-to-5V converter available to also support 5V Sharp displays
  • Software enabled by TI’s software libraries
    • Graphics Library support and examples available
    • Capacitive Touch Library support and examples available
  • Fully open source hardware and software available for download

MSP-EXP430FR5969 LaunchPad Evaluation Kit:

  • MSP430 ULP FRAM technology based MSP430FR5969 16-bit MCU
    • 64KB FRAM / 2KB SRAM
    • 16-Bit RISC Architecture up to 8-MHz FRAM access/ 16MHz system clock speed
    • 5x Timer Blocks
    • Communication: 1x UART/3x SPI/ 1x I2C
    • Analog: 16Ch 12-Bit differential ADC, 16Ch Comparator
    • Digital: AES256, CRC, DMA, HW MPY32
    • IOs: 40capacitive touch IOs
  • 20 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • 0.1F SuperCap for standalone power
  • Onboard eZ-FET emulation
  • 2 buttons and 2 LEDs for User Interaction
  • Back-channel UART via USB to PC

What's Included

  • 1 x MSP-EXP430FR5969 LaunchPad Evaluation Kit
  • 1x 430BOOST-SHARP96 BoosterPack
  • 1x Micro USB cable
  • 1x Quick Start Guide


New FR5969 Training Series

Explore the advantages of embedded FRAM

Order Now
Part Number Buy from Texas Instruments or Third Party Status

MSP-BNDL-FR5969LCD:
MSP430FR5969 LaunchPad Development Kit with Sharp ® Memory LCD BoosterPack Bundle

$29.99(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3070 20 Jul 2015 87
PDF 1535 17 Feb 2014 20
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 5481 23 Mar 2016 125
Design files (1)
Title Abstract Type Size (KB) Date Views TI Recommends
ZIP 1546 18 Mar 2015 5
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 2109 20 Jun 2014 28

Software (2)


Development Tools (1)

Name Part Number Tool Type
IAR Embedded Workbench  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
MSP430FR5969 LaunchPad Development Kit  MSP-EXP430FR5969  Evaluation Modules & Boards 
Sharp ® Memory LCD BoosterPack  430BOOST-SHARP96  Evaluation Modules & Boards 

TI Devices (22)

Part Number Name Product Family
MSP430FR5847  MSP430FR5847 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR58471  MSP430FR58471 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5848  MSP430FR5848 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5849  MSP430FR5849 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5857  MSP430FR5857 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5858  MSP430FR5858 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5859  MSP430FR5859 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5867  MSP430FR5867 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR58671  MSP430FR58xx Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430FR5868  MSP430FR5868 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5869  MSP430FR5869 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5947  MSP430FR5947 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR59471  MSP430FR59471 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5948  MSP430FR5948 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5949  MSP430FR5949 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5957  MSP430FR5957 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5958  MSP430FR5958 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5959  MSP430FR5959 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5967  MSP430FR5967 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5968  MSP430FR5968 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5969  MSP430FR5969 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR59691  MSP430FR59691 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs