Energy Measurement Design Center for MSP430 MCUs
MSP-EM-DESIGN-CENTER
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Status

MSP430-ENERGY-MEASUREMENT:
Energy Measurement Library for MSP430 MCUs with 24-Bit Sigma-Delta ADCs

Free



ACTIVE
Key Document

Description

The Energy Measurement Design Center is a rapid development tool that enables energy measurement using TI MSP430i20xx and MSP430F67xx flash-based microcontrollers (MCUs). It includes a graphical user interface (GUI), documentation, software library and examples that can simplify development and accelerate designs in a wide range of power monitoring and energy measurement applications, including smart grid and building automation. Using the Design Center you can configure, calibrate, and view results without writing a single line of code.

You can set up a design in less than five minutes:

  1. Drag and drop an MCU, voltage sensors, and current sensors into the GUI workspace.
  2. Configure each sensor and the MCU according to your system configuration.
  3. The GUI will check for errors before generating the source code.
  4. Import the code into an IDE and program the MCU.
  5. Easily calibrate the MCU using the GUI and view the results.

Features
  • Supported measurements:
    • Voltage and Current
      • RMS
      • Peak
    • Power and Energy
      • Active
      • Reactive
      • Apparent
    • Power Factor
    • Frequency
  • Supported current sensors:
    • Shunt
    • Current transformer (CT)
    • Rogowski coil (RC)
  • View estimated CPU bandwidth (library only) for supported system configurations
  • Generate source code projects for Code Composer Studio™ and IAR Embedded Workbench© IDEs
  • Enables real-time target communication through a USB HID communication bridge featuring:
    • Single-point calibration
      • Gain
      • Phase
    • Real-time results
      • Numerical
  • Works with:
    • Windows 7+ operating system with Java version 1.7+
    • Apple OS X 10.10.1+ with Java version 1.7+
    • Linux OS with Java version 1.7+

Technical documentation
User guides (1)
Title Date Type
Energy Measurement Technology Guide 14 Nov 2018

Software development (4)

Name Part Number Software Type
Fixed Point Math Library for MSP  MSP-IQMATHLIB  Drivers & libraries 
MSP Driver Library  MSPDRIVERLIB  Drivers & libraries 
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  IDEs, configuration, compilers & debuggers 
MSP MCU Programmer and Debugger  MSP-FET  Programming tools 

Hardware development (5)

Name Part Number Tool Type
Isolation Adapter for MSP LaunchPad Development Kits  MSP-ISO  Daughter cards 
MSP430F5529 USB LaunchPad Evaluation Kit  MSP-EXP430F5529LP  Development kits 
EVM430-F6736 - MSP430F6736 EVM for Metering  EVM430-F6736  Evaluation boards 
EVM430-F6779 - 3 Phase Electronic Watt-Hour EVM for Metering  EVM430-F6779  Evaluation boards 
MSP430i2040 Sub metering EVM  EVM430-I2040S  Evaluation boards 

TI Devices (90)

Part Number Name Product Family
MSP430F6720  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 16KB Flash, 1KB RAM  Microcontrollers (MCU) 
MSP430F6720A  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 16KB Flash, 1KB RAM  Microcontrollers (MCU) 
MSP430F6721  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 32KB Flash, 2KB RAM  Microcontrollers (MCU) 
MSP430F6721A  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 32KB Flash, 2KB RAM  Microcontrollers (MCU) 
MSP430F6723  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 64KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6723A  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 64KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6724  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 96KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6724A  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 96KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6725  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6725A  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6726  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 8KB RAM  Microcontrollers (MCU) 
MSP430F6726A  Single-phase Metering SoC with 2 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 8KB RAM  Microcontrollers (MCU) 
MSP430F6730  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 16KB Flash, 1KB RAM  Microcontrollers (MCU) 
MSP430F6730A  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 16KB Flash, 1KB RAM  Microcontrollers (MCU) 
MSP430F6731  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 32KB Flash, 2KB RAM  Microcontrollers (MCU) 
MSP430F6731A  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 32KB Flash, 2KB RAM  Microcontrollers (MCU) 
MSP430F6733  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 64KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6733A  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 64KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6734  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 96KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6734A  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 96KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6735  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6735A  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 4KB RAM  Microcontrollers (MCU) 
MSP430F6736  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 8KB RAM  Microcontrollers (MCU) 
MSP430F6736A  Single-phase Metering SoC with 3 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 8KB RAM  Microcontrollers (MCU) 
MSP430F6745  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67451  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67451A  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6745A  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6746  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67461  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67461A  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6746A  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6747  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67471  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67471A  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6747A  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6748  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67481  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67481A  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6748A  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6749  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67491  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67491A  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6749A  Polyphase Metering SoC with 4 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6765  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67651  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67651A  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6765A  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6766  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67661  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67661A  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6766A  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6767  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67671  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67671A  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6767A  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6768  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67681  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67681A  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6768A  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6769  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67691  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67691A  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6769A  Polyphase Metering SoC with 6 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6775  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67751  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67751A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6775A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 128KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6776  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67761  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67761A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6776A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6777  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67771  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67771A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6777A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 256KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6778  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67781  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F67781A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6778A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 16KB RAM  Microcontrollers (MCU) 
MSP430F6779  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67791  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F67791A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430F6779A  Polyphase Metering SoC with 7 Sigma-Delta ADCs, LCD, Real-Time Clock, AES, 512KB Flash, 32KB RAM  Microcontrollers (MCU) 
MSP430I2020  16-MHz Metering AFE with 2 24-bit Sigma-Delta ADCs, 2 16-bit Timers, 16KB Flash, 1KB RAM  Microcontrollers (MCU) 
MSP430I2021  16-MHz Metering AFE with 2 24-bit Sigma-Delta ADCs, 2 16-bit Timers, 32KB Flash, 2KB RAM  Microcontrollers (MCU) 
MSP430I2030  16-MHz Metering AFE with 3 24-bit Sigma-Delta ADCs, 2 16-bit Timers, 16KB Flash, 1KB RAM  Microcontrollers (MCU) 
MSP430I2031  16-MHz Metering AFE with 3 24-bit Sigma-Delta ADCs, 2 16-bit Timers, 32KB Flash, 2KB RAM  Microcontrollers (MCU) 
MSP430I2040  16-MHz Metering AFE with 4 24-bit Sigma-Delta ADCs, 2 16-bit Timers, 16KB Flash, 1KB RAM  Microcontrollers (MCU) 
MSP430I2041  16-MHz Metering AFE with 4 24-bit Sigma-Delta ADCs, 2 16-bit Timers, 32KB Flash, 2KB RAM  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles