MSP430F5529 USB Experimenter’s Board Status: ACTIVE

MSP-EXP430F5529

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The MSP430F5529 Experimenter Board (MSP-EXP430F5529) is a development platform for the MSP430F5529 device, from the latest generation of MSP430 devices with integrated USB. The board is compatible with many TI low-power RF wireless evaluation modules such as the CC2520EMK. The Experimenter Board helps designers quickly learn and develop using the new F55xx MCUs, which provide the industry's lowest active power consumption, integrated USB, and more memory and leading integration for applications such as energy harvesting, wireless sensing and automatic metering infrastructure (AMI).

The MSP430F5529 device on the experimenter board can be powered and debugged via the integrated ezFET, or via TI Flash Emulation Tool, like the MSP-FET430UIF.

  • Based on new MSP430F5529 MCU for ultra-low power designs that need enhanced functionality and integrated USB
  • Fast low power wireless development with eZ430-RF2500 tool, out-of-the-box platform for Z-Stack Pro and support for various TI Low Power Wireless RF evaluation modules, which cover the sub-1GHz and 2.4GHz frequency bands
  • 102x64 dot-matrix LCD for rich user interfaces and fun games
  • Multiple input/output options allow for fast system development: capacitive touch buttons/sliders, push buttons, USB, micro SD slot, LEDs, and scroll wheel.
  • Integrated ezFET allows the experimenter board to plug directly to PC via USB for power and debugging.
  • JTAG header connection available for 4-wire JTAG programming and debugging with the MSP-FET430UIF.
  • Compatible with Code Composer Studio, Free 16KB IDE
  • Complete User Experience software demo pre-installed, with source code available for download.
  • PCB design available for download (Eagle PCB)

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • Integrated MSP430F5529:
    • 128KB Flash / 8KB SRAM (10kB if USB is disabled)
    • Full-Speed USB 2.0
    • 16-Bit RISC Architecture up to 25-MHz
    • 3x Timer_A Blocks, 1x Timer_B Block
    • 2x USCI (UART/SPI/I2C) Blocks, 16Ch 12-Bit ADC12_A, 12Ch Comp_B, 63 I/Os
  • USB Development Platform
  • 5-pad capacitive touch strip (button or slider functionality)
  • microSD Card Slot with 1GB card included.
  • 102x64 grayscale, dot-matrix LCD with backlight.
  • 4 push buttons (2x User Configured Pushbuttons, 1x Reset Pushbutton, 1x USB Bootstrap Pushbutton)
  • 3 general purpose LEDs, 5 LEDs for capacitive touch buttons, and 1 LED Power indicator.
  • Scroll wheel/Potentiometer
  • Integrated EM headers allow support for TI Low Power RF Wireless Evaluation Modules and eZ430-RF2500T. Currently supported modules:
    • CC1100/CC1101EMK - Sub-1GHz radio
    • CC2500EMK - 2.4 GHz radio
    • CC2420/CC2430EMK - 2.4 GHz 802.15.4 radio
    • CC2520/CC2530EMK - 2.4 GHz 802.15.4 radio
  • Integrated eZ-FET for Spy-Bi-Wire (2-wire JTAG) programming and debugging.
  • JTAG header for full 4-sire JTAG programming and debugging.
  • Multiple power supply options, including USB, JTAG, batteries, or external power supply.
  • Easy access to F5529 I/O pins for prototyping. Port mapping available for additional flexibility.


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Description  

MSP-EXP430F5529:
MSP430F5529 USB Experimenter’s Board

$175.00(US$)


Pricing may vary.



ACTIVE Evaluation Modules & Boards | MSP430F5529 USB Experimenter's Board  
Contact a Distributor  
Technical Documents
Application Notes (4)
Title Abstract Type Size (KB) Date Views
Multiple Files   12 Sep 2012 1,076
Multiple Files   28 Nov 2011 1,232
Multiple Files   16 Jan 2008 3,566
Multiple Files   03 Oct 2007 5,290
User Guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 587 29 Apr 2013 6,973
PDF 7483 30 Jun 2011 4,351
Selection Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 6659 24 Feb 2012 25,193
More Literature (2)
Title Abstract Type Size (KB) Date Views
ZIP 744 20 Apr 2011 1,172
PDF 1311 20 Apr 2011 618

Software (3)

Name Part Number Software Type
Capacitive Touch Software Library  CAPSENSELIBRARY  Application Software & Frameworks 
MSP430 USB Developers Package  MSP430USBDEVPACK  Software Libraries 
MSP430Ware  MSP430WARE  Software Libraries 

Development Tools (2)

Name Part Number Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench Kickstart - Free 4KB IDE  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

TI Devices (9)

Part Number Name Product Family
CC4000-TC6000GN  GNS GPS Module  Positioning 
MSP430F5521  MSP430F551x, MSP430F552x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5522  MSP430F551x, MSP430F552x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5524  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5525  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5526  16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5527  16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5528  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5529  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for MSP-EXP430F5529:

View All Tags