MSP430FR2311 LaunchPad™ development kit
MSP-EXP430FR2311
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document

Description

The MSP-EXP430FR2311 LaunchPad™ development kit is an easy-to-use microcontroller development board for MSP430FR2000, MSP430FR21xx and MSP430FR23xx MCUs. It contains everything needed to start developing quickly including on-board emulation for programming, debugging and energy measurements. The board features on-board buttons and LEDs for integration of a simple user interface and an optical sensor interface to get started with your development. The kit comes with pre-programmed code for testing the light intensity and use of integrated op-amp on the MSP430FR2311 MCU.

 

The MSP430FR2311 MCU included on the LaunchPad kit is the world’s first MCU with a configurable low-leakage transimpedance amplifier (TIA), with 50 pA current leakage and 4KB of FRAM unified memory. The device also has integrated smart analog features (integrated op-amp, comparator and ADC) to help connect a variety of industrial sensors enabling a single-chip implementation for many sensing applications. Rapid prototyping is simplified by the 20-pin BoosterPack™ headers and a wide range of BoosterPack plug-in modules to add more features and functionality.

 

The MSP-EXP430FR2311 is based on experimental silicon. The MSP430FR2311IPW20 device used in this version of the MSP-EXP430FR2311 is a prototype device and has not met or completed Texas Instruments internal reliability qualification requirements. The device used in this development kit is for prototyping purposes only and not intended to be used in production systems. Therefore, device is used on an “as is” basis and Texas Instruments makes no warranty of fitness for a specific purpose.

Features
  • MSP430 ultra-low-power MSP430FR2311 16-bit MCU with 4KB FRAM
  • EnergyTrace™ technology available for ultra-low-power debugging
  • 20-pin LaunchPad standard to leverage the BoosterPack ecosystem
  • Onboard eZ-FET emulation
  • 1 button and 2 LEDs for user interaction
  • Back-channel UART via USB to PC
  • Optical light sensing circuit

What's Included

  • MSP-EXP430FR2311 LaunchPad Development Kit
  • Micro USB cable
  • Quick Start Guide

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

MSP-EXP430FR2311-SW:
FILES MSP430FR2311 LaunchPad™ development kit software examples

Free



Not Available ACTIVE

MSP-EXP430FR2311:
MSP430FR2311 LaunchPad™ development kit

$13.99(USD)


Pricing may vary.



ACTIVE

MSP-EXP430FR2311-DESIGN-FILES:
MSP430FR2311 LaunchPad™ development kit design files



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 1887 09 Dec 2019
Application notes (26)
Title Type Size (KB) Date
PDF 136 20 Apr 2018
PDF 278 26 Oct 2017
PDF 398 25 Oct 2017
PDF 495 20 Oct 2017
PDF 114 19 Oct 2017
PDF 70 19 Oct 2017
PDF 174 18 Oct 2017
PDF 252 18 Oct 2017
PDF 152 18 Oct 2017
PDF 92 18 Oct 2017
PDF 89 18 Oct 2017
PDF 88 17 Oct 2017
PDF 218 17 Oct 2017
PDF 66 17 Oct 2017
PDF 91 13 Oct 2017
PDF 65 13 Oct 2017
PDF 92 09 Oct 2017
PDF 62 28 Sep 2017
PDF 78 27 Sep 2017
PDF 87 27 Sep 2017
PDF 84 27 Sep 2017
PDF 132 26 Sep 2017
PDF 70 26 Sep 2017
PDF 134 15 Sep 2017
PDF 82 15 Sep 2017
PDF 164 15 Sep 2017
User guides (1)
Title Type Size (KB) Date
PDF 5436 30 Aug 2017
White papers (1)
Title Type Size (KB) Date
PDF 1295 22 Nov 2019
More literature (4)
Title Type Size (KB) Date
07 Feb 2019
PDF 65 02 Jan 2019
PDF 9179 07 Feb 2018
PDF 898 16 Mar 2016

TI Devices (6)

Part Number Name Product Family
MSP430FR2000  16 MHz MCU with 0.5KB FRAM, 0.5KB SRAM, Comparator, UART/SPI, Timer  Microcontrollers (MCU) 
MSP430FR2100  16 MHz MCU with 1KB FRAM, 0.5KB SRAM, Comparator, 10-bit ADC, UART/SPI, Timer  Microcontrollers (MCU) 
MSP430FR2110  16 MHz MCU with 2KB FRAM, 1KB SRAM, Comparator, 10-bit ADC, UART/SPI, Timer  Microcontrollers (MCU) 
MSP430FR2111  16 MHz MCU with 4KB FRAM, 1KB SRAM, Comparator, 10-bit ADC, UART/SPI, Timer  Microcontrollers (MCU) 
MSP430FR2310  16MHz integrated analog microcontroller with 2KB FRAM, Op-Amp, TIA, Comparator w/ DAC, 10-bit ADC  Microcontrollers (MCU) 
MSP430FR2311  16MHz integrated analog microcontroller with 3.75KB FRAM, Op-Amp, TIA, Comparator w/ DAC, 10-bit ADC  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles