MSP430FR2433 LaunchPad™ Development Kit MSP-EXP430FR2433 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

Step 1: Buy Launchpad
Step 2: Run the out of box experience
Step 3: Do the blink LED Lab

The MSP-EXP430FR2433 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2433 Value Line Sensing microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line Sensing MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board includes 2 buttons and 2 LEDs for creating a simple user interface. It also supports using a supercapacitor (needs to be purchased and installed by the user) that acts like a rechargeable battery, enabling standalone applications without an external power supply.

The 16MHz MSP430FR2433 device features 15.5KB of embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance, and high speed write access. Combined with the 4 KB of on-chip SRAM, users have access to 15.5KB of memory to split between their program and data as required.  For example, a data logging application may require a large data memory with a relatively small program memory, so the memory may be allocated as required between program and data memory.

Features
  • ULP FRAM technology based MSP430FR2433 16-bit MCU
  • EnergyTrace™ Technology available for ultra-low-power debugging
  • 20-pin LaunchPad kit standard leveraging the BoosterPack ecosystem
  • On-board eZ-FET debug probe
  • 2 buttons and 2 LEDs for user interaction

What's Included

  • 1 x MSP-EXP430FR2433 LaunchPad Development Kit
  • 1 x Micro USB Cable
  • 1 x Quick Start Guide

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

MSP-EXP430FR2433:
MSP430FR2433 LaunchPad Development Kit

$9.99(USD)


Pricing may vary.



ACTIVE

MSP-EXP430FR2433-DESIGN-FILES:
MSP430FR2433 LaunchPad™ Development Kit - Design Files

Free


Not Available ACTIVE

MSP-EXP430FR2433-SW:
MSP430FR2433 LaunchPad™ Development Kit - Software Examples

Free


Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2983 19 Aug 2019
User guides (1)
Title Type Size (KB) Date
PDF 2945 25 Oct 2017
More literature (2)
Title Type Size (KB) Date
06 Nov 2017
PDF 64 02 Jan 2019

TI Devices (7)

Part Number Name Product Family
MSP430F5528  25 MHz MCU with Integrated USB Phy, 128KB Flash, 8KB RAM, 12Bit/10 Channel ADC, 32BIT HW Multiplier  Microcontrollers (MCU) 
MSP430FR2422  16 MHz Ultra-Low-Power Microcontroller With 8 KB FRAM, 2 KB RAM, 10-bit ADC, 15 IO, 2 16-bit Timers  Microcontrollers (MCU) 
MSP430FR2433  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 4 KB RAM, 10-bit ADC, 19 IO, 4 16-bit Timers  Microcontrollers (MCU) 
MSP430G2452  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  Microcontrollers (MCU) 
TLV700  200mA Low-Iq Low-Dropout (LDO) Regulator for Portables  Power management 
TPD4E004  4-Channel ESD Protection Array for High-Speed Data Interfaces  Circuit protection 
TS5A21366  0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic  Switches & multiplexers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles