MSP430FR4133 LaunchPad Development Kit
MSP-EXP430FR4133
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The MSP-EXP430FR4133 LaunchPad development kit is an easy-to-use Evaluation Module (EVM) for the MSP430FR4133 microcontroller. It contains everything needed to start developing on the MSP430 Ultra-low-power (ULP) FRAM-based microcontroller (MCU) platform, including on-board emulation for programming, debugging and energy measurements. The board features on-board buttons and LEDs for quick integration of a simple user interface as well as a Liquid Crystal Display (LCD) which showcases the integrated driver with flexible software-configurable pins. The MSP430FR4133 device features LCD support with an integrated 10-bit ADC as well as embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance and high speed write access. 

Rapid prototyping is simplified by the 20-pin BoosterPack™ plug-in module headers, which support a wide range of available BoosterPack modules. You can quickly add features like wireless connectivity, graphical displays, environmental sensing, and much more. Design your own BoosterPack module or choose among many already available from TI and third party developers.


The out-of-box provided with the MSP-EXP430FR4133 LaunchPad features the on-board segmented display and offers two operating modes. Stopwatch Mode can run a timer for up to 100 hours, or alternatively operate split time, where the display can be frozen and the stopwatch continues running in the background. The second mode provides a simple thermometer application using the on-chip temperature sensor. The temperature is displayed on the LCD and can be shown in degrees Fahrenheit or Celsius.

You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.


More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.


TI’s Standard Terms and Conditions for Evaluation Modules apply.

Features
  • MSP430 ULP MSP430FR4133 MCU 16KB FRAM
  • 16-bit RISC architecture up to 8-MHz FRAM access/ 16-MHz system clock speed
  • 3 x timer blocks
  • 10 channel 10-bit ADC
  • 8 x 32 segment LCD driver with integrated charge pump and configurable pins
  • EnergyTrace™ technology available for ultra-low-power debugging
  • 20 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • Onboard eZ-FET emulation
  • 2 buttons and 2 LEDs for user interaction
  • Low-power alphanumeric segmented LCD

What's Included

  • 1x MSP-EXP430FR4133 LaunchPad Development Kit
  • 1x Micro USB cable
  • 1x Quick Start Guide

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

MSP-EXP430FR4133:
MSP430FR4133 LaunchPad Development Kit

$13.99(USD)


Pricing may vary.



ACTIVE

BOOST-ADS7042-FR4133-BNDL :
ADS7042 Ultra-Low Power Data Acquisition BoosterPack + MSP430FR4133 LaunchPad Development Kit Bundle

$38.99(USD)



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (1)
Title Type Size (KB) Date
Multiple Files   11 Oct 2016
User guides (2)
Title Type Size (KB) Date
PDF 4524 27 Feb 2019
PDF 2265 17 Jan 2017
More literature (5)
Title Type Size (KB) Date
10 Jul 2015
30 Jul 2015
PDF 64 02 Jan 2019
PDF 563 03 Oct 2014
PDF 1598 03 Oct 2014

Software (2)

Name Part Number Software Type
Capacitive Touch Software Library  CAPSENSELIBRARY  Application Software & Frameworks 
Floating Point Math Library for MSP430  MSPMATHLIB  Software Libraries 

Development Tools (4)

Name Part Number Tool Type
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  SW Development Tools, IDEs, Compilers 
EnergyTrace Technology  ENERGYTRACE  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 
ULP (Ultra-Low Power) Advisor  ULPADVISOR  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
Infrared (IR) BoosterPack Plug-in Module  BOOST-IR  Daughter Cards 

TI Devices (5)

Part Number Name Product Family
MSP430FR2032  16 MHz Ultra-Low-Power Microcontroller With 8 KB FRAM, 1 KB SRAM, 60 IO, 10-bit ADC, IR Logic  Microcontrollers (MCU) 
MSP430FR2033  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 10-bit ADC, IR Logic  Microcontrollers (MCU) 
MSP430FR4131  16 MHz Ultra-Low-Power Microcontroller with 4 KB FRAM, .5 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic  Microcontrollers (MCU) 
MSP430FR4132  16 MHz Ultra-Low-Power Microcontroller with 8 KB FRAM, 1 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic  Microcontrollers (MCU) 
MSP430FR4133  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles