MSP430FR5969 LaunchPad Development Kit MSP-EXP430FR5969 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

Download Design Files

Ultra-low-power FRAM technology now joins the LaunchPad family.

The MSP-EXP430FR5969 LaunchPad Development Kit is an easy-to-use microcontroller development board for the MSP430FR5969 MCU. It contains everything needed to start developing quickly on the MSP430FRxx FRAM platform, including on-board emulation for programming, debugging and Energy Measurements. The board features on-board buttons and LEDs for integration of a simple user interface as well as a SuperCap allowing standalone applications without external power supply. The MSP430FR5969 microcontroller features embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance and high-speed write capabilities. Rapid prototyping is a snap thanks to 20-pin headers and a wide range of BoosterPack plug-in modules enabling technologies such as wireless connectivity, graphical displays, environmental sensing, and much more.

The FR5969 LaunchPad also enables the use of EnergyTrace++™ technology for measuring MCU current, while tracking both CPU and peripheral states. This technology brings optimization for ultra-low-power applications to a whole new level. Furthermore, software libraries such as the MSP-FRAM-UTILITIES are available to enable lower power consumption and intelligent system state restoration after power failure on FRAM microcontrollers.

The out-of-box provided with the MSP-EXP430FR5969 LaunchPad features a graphical user-interface that enables two modes. The first of these modes is the live temperature mode, where data is measured using the on-chip temperature sensor of the MSP430FR5969 and streamed back to the GUI via backchannel UART. The second mode demonstrates the data logging capabilities of FRAM by disconnecting from the computer and using the on-board super capacitor for power. In this mode, the microcontroller will go to sleep and wake up at 5 second intervals to log temperature and capacitor voltage data. These values can be uploaded and graphed when reconnected to the computer.

The MSP-EXP430FR5969 LaunchPad is also available bundled with the 430BOOST-SHARP96 Dot Matrix Memory LCD BoosterPack on the TI Store. The MSP-BNDL-FR5969LCD offers a unique out-of-box experience that leverages the exciting capabilities of the MSP430FR5969 device.

You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.

More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.

Download Design Files

Features
  • MSP430 ULP FRAM technology based MSP430FR5969 16-bit MCU
    • 64KB FRAM / 2KB SRAM
    • 16-Bit RISC Architecture up to 8-MHz FRAM access/ 16MHz system clock speed
    • 5x Timer Blocks
    • Analog: 16Ch 12-Bit differential ADC, 16Ch Comparator
    • Digital: AES256, CRC, DMA, HW MPY32
  • EnergyTrace+[CPU State]+[Peripheral State] available for ultra-low-power debugging
  • 20 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • 0.1F SuperCap for standalone power
  • Onboard eZ-FET emulation
  • 2 buttons and 2 LEDs for User Interaction
  • Back-channel UART via USB to PC

What's Included

  • 1 x MSP-EXP430FR5969 LaunchPad Development Kit
  • 1 x Micro USB cable
  • 1 x Quick Start Guide


New FR5969 Training Series

Explore the advantages of embedded FRAM

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

MSP-EXP430FR5969:
MSP430FR5969 LaunchPad Development Kit

$15.99(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 3494 29 Aug 2018
Application notes (1)
Title Type Size (KB) Date
PDF 381 29 Jan 2015
User guides (5)
Title Type Size (KB) Date
PDF 4388 27 Feb 2019
PDF 8156 01 Nov 2018
PDF 6490 15 Dec 2017
PDF 3202 20 Jul 2015
PDF 1583 19 Jun 2015
Selection guides (1)
Title Type Size (KB) Date
PDF 5481 23 Mar 2016
White papers (1)
Title Type Size (KB) Date
PDF 669 11 May 2015
More literature (4)
Title Type Size (KB) Date
10 Jul 2015
30 Jul 2015
PDF 33 20 Dec 2018
PDF 2109 20 Jun 2014

Development Tools (3)

Name Part Number Tool Type
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
Memory LCD BoosterPack  430BOOST-SHARP96  Evaluation Modules & Boards 

Reference Designs  ( 15 )

Name Part Number Tool Type
Backlight and Smart Lighting Control by Ambient Light and Proximity Sensor Reference Design  TIDA-00373  TI Designs
Capacitive-Based Human Proximity Detection for System Wake-Up & Interrupt Reference Design  TIDA-00220  TI Designs
Data Isolation for Loop Powered Applications Reference Design  TIDA-00245  TI Designs
Dual Sensor Measurement Using Single Current-Loop with FSK Modulation Reference Design  TIDA-00483  TI Designs
Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design  TIDA-00217  TI Designs
High Resolution, Fast Startup Analog Front End for Air Circuit Breaker Reference Design  TIDA-00661  TI Designs
Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design  TIDA-00459  TI Designs
NFC Configuration & Logging Interface (Dual Port FRAM: NFC <-> FRAM <-> Serial) Reference Design  TIDA-00230  TI Designs
Noise-immune Capacitive Proximity Sensor System Reference Design  TIDA-00466  TI Designs
Piezo Speaker Strobe Notification Reference Design  TIDA-00376  TI Designs
QVGA 3-D Graphics on Ultra Low Power Microcontrollers  TIDM-3DGRAPHICS-QVGA  TI Designs
SMBus Design Using Low Power Microcontroller  TIDM-SMBUS  TI Designs
Signal Processing Subsystem and Current Input Based Self Power for Breaker Applications (ACB/MCCB)  TIDA-00498  TI Designs
Ultralow Power Multi-sensor Data Logger with NFC Interface Reference Design  TIDA-00524  TI Designs
Wireless Motor Monitor Reference Design  TIDM-WLMOTORMONITOR  TI Designs

TI Devices (21)

Part Number Name Product Family
ADS1282-SP  High-Resolution Analog-to-Digital Converter  Analog-to-digital converters (ADCs) 
CC3100MOD  SimpleLink Certified Wi-Fi Network Processor, Internet-of-Things Module Solution for MCU Application  SimpleLink Solutions 
MSP430FR5847  MSP430FR5847 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5849  MSP430FR5849 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5857  MSP430FR5857 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5859  MSP430FR5859 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5867  MSP430FR5867 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR58671  MSP430FR58xx Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430FR5869  MSP430FR5869 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5947  MSP430FR5947 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR59471  MSP430FR59471 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5948  MSP430FR5948 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5949  MSP430FR5949 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5957  MSP430FR5957 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5958  MSP430FR5958 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5959  MSP430FR5959 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5967  MSP430FR5967 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5968  MSP430FR5968 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5969  MSP430FR5969 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5969-SP  Radiation Hardened Mixed-Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430FR59691  MSP430FR59691 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles