SimpleLink™ MSP432P4111 high-precision ADC MCU LaunchPad™ Development Kit
MSP-EXP432P4111
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

To get started developing with this LaunchPad:
Step 1: Buy the MSP-EXP432P4111 LaunchPad
Step 2: Download the MSP432 SDK
Step 3: Complete the Out-of-Box experience and take the SimpleLink Academy trainings

The SimpleLink™ MSP432P4111 LaunchPad™ development kit enables you to develop high-precision sensor node applications that benefit from the integrated high-precision ADC, low-power operation, and 2MB of integrated Flash to seamlessly attach multiple wireless connectivity options. It features the MSP432P4111 MCU – which includes 2MB flash and 256kB SRAM, a 48MHz Arm® Cortex®-M4F, low-power operation down to 120uA/MHz active power and 850nA standby, 320 Segment LCD, and a SAR precision ADC with 16-bit performance. MSP432P4 MCUs combines precision analog and efficient data processing for applications requiring precision measurements and low-power analytics such as predictive maintenance or smart metering. The 2MB flash also enables the use of multiple communication stacks, firmware images and over-the-air updates. Developers can leverage a number of SimpleLink wireless MCU BoosterPack™ plug-in modules and the SimpleLink software development kit (SDK) plug-ins to seamlessly add wireless connectivity and develop IoT-ready edge nodes.

Features
  • SimpleLInk MSP432P4111 32-bit Arm Cortex M4F MCU
  • 40 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • On-Board XDS-110 emulator featuring EnergyTrace+ technology
  • On-Board Segmented LCD Display
  • 2 user buttons and 2 LEDs for user interaction

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

MSP-EXP432P4111:
SimpleLink™ MSP432P4111 MCU LaunchPad™ Development Kit

$29.99(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 2001 14 Jan 2019
Design files (1)
Title Type Size (KB) Date
ZIP 3035 07 Nov 2017
More literature (1)
Title Type Size (KB) Date
PDF 65 02 Jan 2019

TI Devices (17)

Part Number Name Product Family
LM4040  Fixed voltage, 45-µA, precision micropower shunt voltage reference  Voltage references 
LMT70  ±0.1°C ultra-small, high-precision, low-power CMOS analog temperature sensor  Temperature sensors 
MSP430G2452  16 MHz MCU with 8KB FLASH, 256B SRAM, 10-bit ADC, Comparator, Timer, SPI/I2C  Microcontrollers (MCU) 
MSP432P4011  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P4011T  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P401V  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs 
MSP432P401VT  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs 
MSP432P401Y  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P401YT  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P4111  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P4111T  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 2MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P411V  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs 
MSP432P411VT  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 512KB Flash and 128KB RAM  SimpleLink MCUs 
MSP432P411Y  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs 
MSP432P411YT  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with Precision ADC, 1MB Flash and 256KB RAM  SimpleLink MCUs 
TPD4E004  4-channel ESD protection array for high-speed data interfaces  Circuit protection 
TPS735  500-mA, low-IQ, low-dropout voltage regulator with enable  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles