CC430 Sub-GHz RF Experimenter’s Board MSP-EXPCC430RFX (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon Download - PDF Icon

Description

 

 

Important Note:

The CC430 Sub-GHz RF Experiment’s Board is not supported by the Mac or Linux versions of the Code Composer Studio™ Integrated Development Environment. If you want to work with these operating systems, we suggest you select one of the many MSP LaunchPads.  

 

Get Software

Note: If you experience connectivity issues with the out-of-box user experience demo, please download the software and re-program your boards with the updated user experience firmware.

The MSP-EXPCC430RFx Experimenter Kit is a complete sub-GHz development platform for the CC430 devices from the MSP430™ family of ultra-low-power microcontrollers. The kit provides two sub-GHz wireless modules: the MSP-EXP430F6137Rx Base Board with the CC430F6137, and the MSP-EXP430F5137Rx Satellite Board with the CC430F5137.

Out of the box, the two modules enable demonstration of a SimpliciTI™ wireless sensor network and take full advantage of a highly-integrated LCD and PC connection. Additionally, the kit also enables a complete development and prototyping environment to design a wireless application. The kit features an on-board emulator for programming and debugging, which enables developers to create new applications on both the Base Board and Satellite Board.

 

Features
  • Kit includes 2 CC430-based development modules to enable a complete RF network
    • CC430F6137-based Base Board (MSP-EXP430F6137Rx)
    • CC430F5137-based Satellite Board (MSP-EXP430F5137Rx)
  • The MSP-EXP430F6137Rx Base Board features
    • An on-board emulator for programming and debugging either target on the Base Board or Satellite Board
    • 96-segment character LCD Display that is driven by the internal LCD driver of the CC430F6137 MCU
    • User buttons & LEDs
    • Antenna
    • Several power options:
      • USB
      • AA Batteries
      • Socket
    • Light sensor
    • Dock connector for the Satellite Board
  • The MSP-EXP430F5137Rx Satellite Board features:
    • Several power options
      • AA Batteries
      • Power from Base Board through the Dock connector
    • Antenna
    • User LED & button
    • Access to various pins of the CC430F5137 MCU
  • The CC430 devices feature an ultralow-power 16-bit microcontroller with an integrated radio core, an optional 96-segment LCD controller, 12-bit ADC, comparator, universal serial interface (supports UART, SPI and I2C), 32KB flash memory, and 4KB RAM memory.

What's Included

  • CC430F6137-based Base Board
  • CC430F5137-based Satellite Board

Order Now
Part Number Status

MSP-EXPCC430RF9:
CC430 Sub-GHz RF Experimenter’s Board for 868 and 915MHz

ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (3)
Title Type Size (KB) Date
PDF 4388 27 Feb 2019
PDF 8156 01 Nov 2018
PDF 6114 11 Jan 2013
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 38 02 Jan 2019

Software (2)


Development Tools (4)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  Debug Probes/Analyzers 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

TI Devices (2)

Part Number Name Product Family
CC430F5137  16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI  Microcontrollers (MCU) 
CC430F6137  16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles