100-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x and MSP430F6x MCUs
MSP-FET430U100C
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The MSP-FET is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET development tools supports development with all MSP430 flash devices.

The MSP-TS430PZ100C is a standalone 100-pin ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430PZ100C development board supports MSP430F643x, MSP430F645x, MSP430F533x and MSP430F535x MCUs in a 100-pin QFP package (TI package code: PZ).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board (MSP-TS430PZ100C) with a 100-pin ZIF socket fitting MSP430 derivatives in 100-pin LQFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping .
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET.

What's Included

  • Development board with 100-pin LQFP (PZ) ZIF socket (MSP-TS430PZ100C)
  • MSP430 USB debugging Interface (MSP-FET)
  • Two MSP430F6438iPN flash device

Order Now
Part Number Buy from Texas Instruments or Third Party Status

MSP-FET430U100C:
MSP430 100-Pin Target board and USB Programmer


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (6)
Title Type Size (KB) Date
PDF 11092 12 Mar 2020
PDF 8174 07 Feb 2020
PDF 1701 11 May 2018
PDF 995 11 May 2018
PDF 1662 13 Nov 2017
PDF 829 13 Nov 2017

Software (17)


Development Tools (1)

Name Part Number Tool Type
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

TI Devices (8)

Part Number Name Product Family
MSP430F5333  20 MHz MCU with 128KB Flash, 18KB SRAM, 12-bit ADC, Comparator, DMA, UART/SPI/I2C, HW Multiplier  Microcontrollers (MCU) 
MSP430F5335  20 MHz MCU with 256KB Flash, 18KB SRAM, 12-bit ADC, Comparator, DMA, UART/SPI/I2C, HW Multiplier  Microcontrollers (MCU) 
MSP430F5336  20 MHz MCU with 128KB Flash, 10KB SRAM, 12-bit ADC, 12-bit DAC, Comparator, DMA, UART/SPI/I2C  Microcontrollers (MCU) 
MSP430F5338  20 MHz MCU with 256KB Flash, 18KB SRAM, 12-bit ADC, 12-bit DAC, Comparator, DMA, UART/SPI/I2C  Microcontrollers (MCU) 
MSP430F6433  20 MHz MCU with 128KB Flash, 10KB SRAM, 12-bit ADC, Comparator, DMA, UART/SPI/I2C, HW Multiplier  Microcontrollers (MCU) 
MSP430F6435  20 MHz MCU with 256KB Flash, 18KB SRAM, 12-bit ADC, Comparator, DMA, UART/SPI/I2C, HW Multiplier  Microcontrollers (MCU) 
MSP430F6436  20 MHz MCU with 128KB Flash, 18KB SRAM, 12-bit ADC, 12-bit DAC, Comparator, DMA, UART/SPI/I2C  Microcontrollers (MCU) 
MSP430F6438  20 MHz MCU with 256KB Flash, 18KB SRAM, 12-bit ADC, 12-bit DAC, Comparator, DMA, UART/SPI/I2C  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles