14-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F2x and MSP430G2x MCUs
MSP-FET430U14
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View   View MSP-FET430U14

The MSP-FET430U14 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430U14 development board supports all MSP430 flash parts in a 14-pin TSSOP package (TI package code: PW).

Device Support: The MSP-TS430PW14 development kit supports the MSP430F20xx, MSP430G2x01, MSP430G2x11, MSP430G2x21 and MSP430G2x31 families of devices in the 14-pin TSSOP package (TI package code: PW).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 14-pin TSSOP (PW) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • USB cable and a 14-pin conductor cable is provided
  • Includes IAR Kickstart and Code Composer Essentials integrated development environments which includes an assembler, linker, simulator, source-level debugger, and code limited C-compiler
  • Full documentation on CD

What's Included

  • One USB debugging interface (MSP-FET)
  • One Target board (MSP-TS430PW14)
  • MSP430F2013IPW flash devices (2)
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF

Order Now
Part Number Buy from Texas Instruments or Third Party Status Host   OS   Current Version   Version Date  

MSP-FET430U14:
MSP430 14-Pin Target Board and USB Programmer


ACTIVE PC   Microsoft Windows 2000/XP   v1.0   11/1/2005  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (6)
Title Type Size (KB) Date
PDF 11092 12 Mar 2020
PDF 8174 07 Feb 2020
PDF 1701 11 May 2018
PDF 995 11 May 2018
PDF 1662 13 Nov 2017
PDF 829 13 Nov 2017

Software (18)


Development Tools (3)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  Debug Probes/Analyzers 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

TI Devices (15)

Part Number Name Product Family
MSP430F2001  16 MHz MCU with 1KB FLASH, 128B SRAM, Timer, Comparator  Microcontrollers (MCU) 
MSP430F2002  16 MHz MCU with 1KB FLASH, 128B SRAM, 10-bit ADC, Timer, I2C/SPI  Microcontrollers (MCU) 
MSP430F2003  16-MHz Sensing MCU with 1 16-bit Sigma-Delta ADC, USI for SPI/I2C, 1KB Flash, 128B RAM  Microcontrollers (MCU) 
MSP430F2011  16 MHz MCU with 2KB FLASH, 128B SRAM, Timer, Comparator  Microcontrollers (MCU) 
MSP430F2012  16 MHz MCU with 2KB FLASH, 128B SRAM, 10-bit ADC, Timer, I2C/SPI  Microcontrollers (MCU) 
MSP430F2013  16-MHz Sensing MCU with 1 16-bit Sigma-Delta ADC, USI for SPI/I2C, 2KB Flash, 128B RAM  Microcontrollers (MCU) 
MSP430G2001  16 MHz MCU with 0.5KB FLASH, 128B SRAM, Timer  Microcontrollers (MCU) 
MSP430G2101  16 MHz MCU with 1KB FLASH, 128B SRAM, Timer  Microcontrollers (MCU) 
MSP430G2111  16 MHz MCU with 1KB FLASH, 128B SRAM, Comparator, Timer  Microcontrollers (MCU) 
MSP430G2121  16 MHz MCU with 1KB FLASH, 128B SRAM, SPI/I2C, Timer  Microcontrollers (MCU) 
MSP430G2131  16 MHz MCU with 1KB FLASH, 128B SRAM, 10-bit ADC, SPI/I2C, Timer  Microcontrollers (MCU) 
MSP430G2201  16 MHz MCU with 2KB FLASH, 128B SRAM, Timer  Microcontrollers (MCU) 
MSP430G2211  16 MHz MCU with 2KB FLASH, 128B SRAM, Comparator, Timer  Microcontrollers (MCU) 
MSP430G2221  16 MHz MCU with 2KB FLASH, 128B SRAM, SPI/I2C, Timer  Microcontrollers (MCU) 
MSP430G2231  16 MHz MCU with 2KB FLASH, 128B SRAM, 10-bit ADC, SPI/I2C, Timer  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles