MSP430 38-Pin Target board and USB Programmer MSP-FET430U38 (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The MSP-FET430U38 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board and a USB debugging interface (MSP-FET) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately.

Device Support: The MSP-FET430U38 development board supports MSP430F22xx, MSP430G2x44 and MSP430G2x55 MCUs in a 38-pin TSSOP package (TI package code: DA).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • - Development board with a ZIF socket fitting MSP430 derivatives of MSP430F22xx, MSP430F2x44, MSP430F2x55 in 38-pin DA (TSSOP) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • USB cable and a 14-pin conductor cable is provided
  • Includes IAR Kickstart and Code Composer Essentials integrated development environments which includes an assembler, linker, simulator, source-level debugger, and code limited C-compiler
  • Full documentation on CD

What's Included

  • Development board with 38-pin DA (TSSOP) ZIF socket
  • MSP430F2274IDA38R flash devices (2)
  • MSP430G2744IDA38R flash devices (2)
  • MSP430G2955IDA38R flash devices (2)
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF
  • USB debugging interface (MSP-FET)

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (6)
Title Type Size (KB) Date
PDF 4388 27 Feb 2019
PDF 8156 01 Nov 2018
PDF 1701 11 May 2018
PDF 995 11 May 2018
PDF 1662 13 Nov 2017
PDF 829 13 Nov 2017

Software (18)


Development Tools (3)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  Debug Probes/Analyzers 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
MSP-TS430DA38 - 38-pin Target Development Board for MSP430F2x and MSP430G2x MCUs  MSP-TS430DA38  Evaluation Modules & Boards 

TI Devices (14)

Part Number Name Product Family
MSP430F2232  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM  Microcontrollers (MCU) 
MSP430F2234  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM  Microcontrollers (MCU) 
MSP430F2252  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM  Microcontrollers (MCU) 
MSP430F2252-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  Microcontrollers (MCU) 
MSP430F2254  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM  Microcontrollers (MCU) 
MSP430F2272  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 512B RAM​  Microcontrollers (MCU) 
MSP430F2272-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  Microcontrollers (MCU) 
MSP430F2274  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1K RAM  Microcontrollers (MCU) 
MSP430G2444  MSP430G2x44 Mixed Signal Microcontroller  Microcontrollers (MCU) 
MSP430G2544  MSP430G2x44 Mixed Signal Microcontroller  Microcontrollers (MCU) 
MSP430G2744  MSP430G2x44 Mixed Signal Microcontroller  Microcontrollers (MCU) 
MSP430G2755  MSP430G2x55 Mixed Signal Microcontroller  Microcontrollers (MCU) 
MSP430G2855  MSP430G2x55 Mixed Signal Microcontroller  Microcontrollers (MCU) 
MSP430G2955  MSP430G2x55 Mixed Signal Microcontroller  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles