MSP430 40-Pin Package Board and USB Programmer MSP-FET430U40 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The MSP-FET430U40 is a bundle featuring a standalone 40-pin ZIF socket target board which is used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol and the MSP-FET Flash Emulation Tool.

Device Support: The MSP-TS430RSB40 development board supports MSP430F51x1 and MSP430F51x2 MCUs in a 40-pin QFN package (TI package code: RSB).

Looking for a version of this tool without a FET? Try the MSP-TS430RSB40.

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features

Development board (MSP-TS430RSB40) with a 40-pin ZIF socket fitting MSP430 derivatives in 40-pin QFN (RSB) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping

USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging


What's Included

  • MSP-FET
  • 2 x MSP430F5172IRSB and One Target board (MSP-TS430RSB40)

Order Now
Part Number Buy from Texas Instruments or Third Party Status Host   OS   Current Version   Version Date  

MSP-FET430U40:
MSP430 40-Pin Package Board and USB Programmer


ACTIVE PC   Microsoft Windows XP/2000   v1.0   1/30/2007  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (5)
Title Type Size (KB) Date
PDF 4388 27 Feb 2019
PDF 8156 01 Nov 2018
PDF 1701 11 May 2018
PDF 995 11 May 2018
PDF 829 13 Nov 2017

Software (1)

Development Tools (3)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  Debug Probes/Analyzers 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

TI Devices (6)

Part Number Name Product Family
MSP430F5131  25MHz MCU with Two 16-bit High Res Timers, 8KB flash, 1KB RAM, 16-channel Comparator  Microcontrollers (MCU) 
MSP430F5132  25MHz MCU with Two 16-bit High Res Timers, 8KB flash, 1KB RAM, 10-bit ADC, 16-channel Comparator  Microcontrollers (MCU) 
MSP430F5151  25MHz MCU with Two 16-bit High Res Timers, 16KB flash, 2KB RAM, 16-channel Comparator  Microcontrollers (MCU) 
MSP430F5152  25MHz MCU with Two 16-bit High Res Timers, 16KB flash, 2KB RAM, 10-bit ADC, 16-channel Comparator  Microcontrollers (MCU) 
MSP430F5171  25MHz MCU with Two 16-bit High Res Timers, 32KB flash, 2KB RAM, 16-channel Comparator  Microcontrollers (MCU) 
MSP430F5172  25MHz MCU with Two 16-bit High Res Timers, 32KB flash, 2KB RAM, 10-bit ADC, 16-channel Comparator  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles