MSP430 Energy Watchdog Tool MSP-NRGWTCHDG (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

Note: This product is currently unavailable.

There are several tools available to begin development on the MSP430AFE2xx family of microcontrollers. To learn more, please visit the following links.

  • MSP430AFE253 – Ultra-low power microcontroller with up to three integrated 24-bit sigma-delta converters
  • MSP-TS430PW24 – 24-pin socket target board for rapid prototyping of the MSP430AFE2xx family
  • MSP-FET430U24 – 24-pin socket target board PLUS parallel port debugging interface tool

Going green as an individual consumer just got easier! The Energy Watchdog tool is the latest MSP430 development offering which supports power monitoring applications. The integrated MSP430AFE253 device is perfect for precise measurements using the 24-bit Sigma-delta converter. This is the perfect tool to analyze an LCD display showing how much electricity is being consumed from any device which plugs into a wall.

Features
  • Integrates the MSP430AFE253 device, the industry’s first programmable analog front end microcontroller
  • Display measurements include
    • Incoming AC voltage, current and frequency
    • Active power, reactive power, apparent power and power factor
    • Energy consumption in kWh
  • Interface to communication modules such as RS232, ZigBee, Sub-1GHz 802.15.4 and Wireless M-Bus
  • Simple push buttons for adjusting LCD display and time settings
  • Schematics and software available

What's Included

  • Energy Watchdog tool with integrated MSP430AFE253 device
  • “How to get started” User’s Guide

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
More literature (2)
Title Date Type
Smart Grid Videos 14 Sep 2011
TI Smart Grid Landing page 26 Sep 2011
Datasheet (1)
Title Type Size (KB) Date
PDF 1791 11 Jun 2018
Application notes (1)
Title Type Size (KB) Date
PDF 179 03 Nov 2016
User guides (2)
Title Type Size (KB) Date
PDF 683 24 Jan 2014
PDF 4283 01 Jul 2013

TI Devices (9)

Part Number Name Product Family
MSP430AFE221  16-bit Ultra-Low-Power Microcontroller, 4KB Flash, 256B RAM, 1x SD24  Microcontrollers (MCU) 
MSP430AFE222  16-bit Ultra-Low-Power Microcontroller, 4KB Flash, 256B RAM, 2x SD24  Microcontrollers (MCU) 
MSP430AFE223  16-bit Ultra-Low-Power Microcontroller, 4KB Flash, 256B RAM, 3x SD24  Microcontrollers (MCU) 
MSP430AFE231  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM, 1x SD24  Microcontrollers (MCU) 
MSP430AFE232  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM, 2x SD24  Microcontrollers (MCU) 
MSP430AFE233  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM, 3x SD24  Microcontrollers (MCU) 
MSP430AFE251  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, 1x SD24  Microcontrollers (MCU) 
MSP430AFE252  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, 2x SD24  Microcontrollers (MCU) 
MSP430AFE253  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, 3x SD24  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles