Bluetooth Wearable Watch development system with Analog & Digital display
MSP-WDS430BT1000AD
This product is no longer in production.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Meta Watch is intended for product developers, and is not considered a consumer product.

Before ordering the Meta Watch, please review this forum thread for information regarding devices that connects with Meta Watch – as of today, the iPhone is not supported.

In addition, for support questions, please visit the Meta Watch online community.

MetaWatch is a wearable development system that enables rapid development of ‘connected-watch’ applications. With Meta Watch, developers can quickly and easily extend the interfaces of devices and applications to the wrist.  The Meta Watch platforms utilize embedded Bluetooth® technology to connect to smartphones, mobile devices and other Bluetooth enabled devices. For support and complete information, visit www.metawatch.org

 
This digital+analog Meta Watch platform is based on the MSP430F5438A MSP430™ ultra-low-power microcontroller and CC2560 Bluetooth host controller solution from Texas Instruments Incorporated (TI). 
 
The digital+analog Meta Watch kit features:
 
  • A great looking watch 
  • An easy-to-use Bluetooth enabled wearable development system 
  • Fully-tooled; production-ready modules with FCC, CE certification
  • Stainless steel case 
  • Leather strap
  • Water-resistant (3 ATM)
  • Mineral crystal lens
  • Vibrating motor
  • Three-axis accelerometer
  • Ambient light sensor
  • Dual OLED Displays
  • Analog Hands
  • 3 Buttons
  • Includes programming /charging clip & USB cable
  • Ability to easily program through external clip & cable; no need to open watch
  • Supports open source projects that support both CCS (Code Composer Studio) and IAR tool chains
 
The Meta Watch Embedded SDK features:
 
  • Add your own thread to the watch for special functions
  • Use the Meta Watch low-power application framework
  • No need to open the watch for in-circuit debugging
  • Uses TI SPI-BY-Wire
  • Leverage the Bluetooth radio and remote protocol for communication
  • Sample code which is an Open Source Android SDK project demonstrating watch connectivity to an Android phone.  The project demonstrates watch idle screen use as well as notifications for:  CallerID, SMS messages, alarms, calendar events, music control, email and IM.  
 
Benefits:
 
  • Meta Watch is a fully-tooled production unit which lowers the barrier to market entry
  • As a development platform it allows users to create custom wearable applications
  • Bluetooth technology allows connection to over 3 billion + Bluetooth devices in the market
  • Freely available source example code allows for easy development 
  • Meta Watch community with forums, documentation and links to sample code
 
What's Included:
 
The MSP-WDS430BT1000AD also comes with
  • Stainless steel case; mineral crystal lens; leather strap 
  • Programming/charging clip & micro USB cable
 
 

 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles