10.3125-Gbps SFP+ LR reference design evaluation board
ONET-10G-EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

Our  evaluation board for the 10.3125-Gbps SFP+ LR reference design was designed to show the optical performance of the ONET1151L laser driver, the ONET8551T high-gain transimpedance amplifier (TIA) and the ONET1151P limiting amplifier.

The ONET1151L is used to drive a 1310-nm DFB laser in an LC transmit optical sub-assembly (TOSA). The ONET1151P is used to amplify the signal from the PIN-TIA LC receive optical sub-assembly (ROSA) which contains the ONET8551T TIA. An MSP430FR5728 microcontroller (MCU) is used to control the setup of the ONET1151L and ONET1151P in conjunction with a graphical user interface (GUI). The MSP430™ MCU also stores the register settings in FRAM. The TPS82693 high-efficiency MicroSiP step-down converter is used to supply 2.85 V to the ICs to decrease the module power dissipation.

This design is a functional SFP+ module used to show the performance of the transmitter and receiver. Digital diagnostics and temperature compensation of the laser driver modulation current are not included.

Features
  • Enables <1-W 10GBASE-LR SFP+ transceiver
    • Decreased component power consumption (<1 W)
    • Low power supply voltage (2.85 V)
    • High mask margin for both receiver and transmitter
  • Decreases customer evaluation time
    • Includes SFP+ host board and user-friendly GUI

Order Now
Part Number Buy from Texas Instruments or Third Party Status

ONET-10G-EVM:
ONET-10G-EVM: 10.3125Gbps SFP+ LR Reference Design Evaluation Board

$649.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (6)
Title Type Size (KB) Date
PDF 3848 05 Dec 2017
PDF 2586 01 Apr 2015
PDF 2513 28 Jan 2014
PDF 2290 03 Dec 2013
PDF 472 24 Oct 2013
PDF 2222 27 Sep 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (3)

Part Number Name Product Family
ONET1151L  11.3-Gbps low-power laser diode driver  Interface 
ONET1151P  11.3-Gbps limiting amplifier  Interface 
ONET8551T  11.3-Gbps limiting transimpedance amplifier with RSSI  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles