OPA1688 SoundPlus Audio Operational Amplifier Evaluation Module
OPA1688EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The OPA1688EVM is a hardware platform for evaluating the performance of the OPA1688 audio operational amplifier. On the EVM, each channel of the OPA1688 is configured as a difference amplifier that receives a differential input signal from an audio analyzer or audio DAC and outputs a single-ended single. The OPA1688EVM includes a headphone connector that allows users to hear the audio quality of the OPA1688 using the headphone(s) of their choice. With high output current and great capactive drive capability, the OPA1688EVM can drive headphones loads of 8Ω, 16Ω, 32Ω, 300Ω, 600Ω and higher.

Features
  • Eases design by providing a quick and simple way to evaluate the OPA1688
  • Audio jack provided on the EVM allows for quick listening tests of the OPA1688
  • Input connectors on the EVM provide an easy way to evaluate the OPA1688 using an audio analyzer or an audio DAC that will be used in an end product

What's Included

  • OPA1688EVM

Order Now
Part Number Buy from Texas Instruments or Third Party Status

OPA1688EVM:
OPA1688 Evaluation Module

$25.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1322 16 Mar 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
OPA1688  36V, 10MHz, Low Distortion High Drive Rail-to-Rail Output Audio Operational Amplifiers  Operational amplifiers (op amps) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles