OPA2810 FET-input, Voltage-feedback Operational Amplifier Evaluation Module OPA2810DGKEVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See Also

View all related products

Key Document
Download - PDF Icon

Description

The OPA2810DGKEVM is an evaluation module for the dual-channel OPA2810 amplifier in the DGK (VSSOP-8) package. OPA2810 is a FET-input, voltage-feedback operational amplifier with extremely low input bias current. The OPA2810DGKEVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment at its inputs and outputs. Each amplifier is configured for single-ended input with a non-inverting signal gain of 1 V/V at the device output. The OPA2810DGKEVM has a total onboard load of 2 kΩ to each amplifier. The output resistor network converts the output to a 50-Ω impedance source. The evaluation module can be easily configured for other functions, gains, and single- or split-supply operation.

Features
  • Configured for split-supply operation and easily modified for single supply
  • Configured for unity-gain non-inverting configuration and easily modified for inverting gain configuration
  • Options to configure in different gains and active filter configurations via simple BOM change
  • Simple interface to the inputs and outputs through the SMA connectors

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

OPA2810DGKEVM:
OPA2810 OPA2810 FET-input, Voltage-feedback Operational Amplifier Evaluation Module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 331 09 Aug 2017
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
OPA2810  High Performance Low Cost Rail-to-Rail Input/Output HV FET Op Amps  Operational amplifiers (op amps) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles