OPTECKS-3P-LIGHT-ANIMATOR

Optecks Light Animator Software for DLP Advanced Light Control Products

OPTECKS-3P-LIGHT-ANIMATOR

From: Optecks, LLC
Downloads

Overview

Optecks’ Light Animator is a software package with a visual interface that allows scientists and engineers to quickly design pattern sequences and triggering for light control applications using DLP® technology. Light Animator supports the DLP LightCrafter 6500, DLP Discovery 4100 and DLP LightCrafter 4500 platforms.

Learn more about Optecks at https://www.optecks.com.
Features
  • Windows 7/8/10
  • Pixelated Canvas represents the micro-mirrors with zoomable interface
  • Draw binary images up to 8 bits
  • Select the object location and edit its properties
  • Create animation using the timeline window
  • Supports import/export of bmp, jpg, gif, png and AVI file formats
  • Trigger in and out pulses to synchronize with external devices such as a camera
Download View video with transcript Video
Photos courtesy of Optecks, LLC

Downloads

Application software & framework

OPTECKS-LIGHT-ANIMATOR Light Animator for LightCrafter 4500

Supported products & hardware

Supported products & hardware

Near-UV products (400 to 420 nm)
DLP7000 DLP® 0.7 XGA 2xLVDS Type-A DMD
Near-UV products (400 to 420 nm)
DLP6500FYE DLP® 0.65 1080p s600 DMD DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev DLPC900 Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices
Visible products (420 to 700 nm)
DLP4500 DLP® 0.45 WXGA DMD DLPC350 Digital Controller for DLP4500 DMD and DLP4500NIR DMD
Evaluation board
DLPLCR4500EVM DLP® LightCrafter™ 4500

Support & training

Third-party support
TI does not offer ongoing direct design support for this software. For support while working through your design, contact Optecks, LLC.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.