Optecks RAY 70A, Optical Module for DLP7000
OPTECKS-3P-RAY70
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Burr Brown - Logo

Description & Features

Technical documentation

Order Now



Description

Optecks’ ray 70A optical module is designed for optimal image quality using a 0.7” diagonal  digital micro-mirror device with a 4:3 aspect ratio such as the DLP7000. The monochromatic system combines the high resolution, high quality ray optical module with a high-power, monochromatic LED illuminating module in a single, ready-to-use package.

Learn more about Optecks at https://www.optecks.com.


Order Now
Part Number Buy from Third Party Status

RAY70AMOM:
RAY 70 Monochromatic Module



Go to Optecks, LLC
ACTIVE

RAY70AOM:
RAY 70 Optical Module



Go to Optecks, LLC
ACTIVE

TI Devices (2)

Part Number Name Product Family
DLP7000  DLP® 0.7 XGA 2xLVDS Type-A DMD  Advanced light-control chipsets 
DLPC410  Digital Controller for Discovery 4100 chipset  Advanced light-control chipsets 

Related Tools & Software

Hardware development (2)

Name Part Number Tool Type
DLP Discovery 4100 Development Platform  DLPD4X00KIT  Development kits 
DLPLCRC410 Evaluation Module  DLPLCRC410EVM  Evaluation boards 

Software development (4)


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.