Reference Design - DDR3/DDR4 Power Supply with 5V Input and 10A Load for Industrial PCs
PMP10029
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design shows a universal power supply solution for DDR3 and DDR4 memory. A synchronous Buck converter provides an output voltage of 1.35V for a 9A load in DDR3L configuration. A linear regulator provides a second voltage of 0.675V for a 2A load.

Features
  • Built and tested
  • Solution for DDR3, DDR3L, DDR3U and DDR4 by adjusting just a single resistor
  • High efficiency
  • Very good dynamic performance
  • Headroom for transients
  • Very low ripple

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10029.1
(Output Voltage 1)
PMP10029.2
(Output Voltage 2)
Vin (Min) (V)1.354.5
Vin (Max) (V)1.355.5
Vout (Nom) (V)1.351.35
Iout (Max) (A)29
Output Power (W)2.712.15
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyLinear RegulatorBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87350Q5D  30V, Nch synchronous buck NexFET MOSFET™, SON5x6 PowerBlock, 40A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS51716  Complete DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller, 2-A LDO  Power management  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD87350Q5D LSON-CLIP (DQY)| 8 Download Download
TPS51716 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 736 14 Apr 2015
Design files (3)
Title Type Size (KB) Date
PDF 432 14 Apr 2015
PDF 18 14 Apr 2015
PDF 176 14 Apr 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles