PMP10055

Wide Input Range (140Vac to 440Vac) Non Isolated Off-line Flyback Converter with Multiple Outputs

PMP10055

Design files

Overview

An energy metering device very often needs non-isolated power, since the neutral is connected to the ground of the output. This is a typical application, when 1.8V, 3.3V, 12V and 18V are needed to supply digital and analog loads. Even though a small transformer is employed, the PSU delivers 9Wpeak power.

Features
  • Wide input voltage range (line-neutral and line-line)
  • Covers single phase and three phase applications
  • Small EP7 transformer
  • Uses high electrolytic capacitance value for 500msec hold-up time
Output voltage options PMP10055.1 PMP10055.2 PMP10055.3 PMP10055.4
Vin (Min) (V) 140 3.5 3.5 140
Vin (Max) (V) 440 4.5 4.5 440
Vout (Nom) (V) 18 3.3 1.8 12
Iout (Max) (A) .16 .15 .08 .6
Output Power (W) 2.88 .495 .144 7.2
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type AC DC DC AC
Topology Flyback- DCM Linear Regulator Linear Regulator Flyback- DCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU903.PDF (636 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRE30.PDF (181 K)

Detailed schematic diagram for design layout and components

TIDRE31.PDF (24 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRE32.PDF (490 K)

Detailed overview of design layout for component placement

TIDRE33.ZIP (351 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28722Low-Cost CVCC Flyback controller With primary-side regulation for bipolar Power Device

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV700-Q1Automotive 200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV70018-Q1Automotive 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable for 1.8 V

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP10055 Test Results Apr. 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos